Compare Products
FLIR ONE® Gen 3Model: FLIR ONE Gen 3 - iOS |
FLIR ONE® ProModel: FLIR ONE Pro – iOS |
|
Imaging & Optical |
||
Adjustable MSX distance | 0.3m – Infinity | 0.3 m — Infinity |
Focus | Fixed 15cm – Infinity | Fixed 15 cm — Infinity |
Frame Rate | 8.7Hz | 8.7 Hz |
HFOV/VFOV | 50° ± 1° / 38° ± 1° | 50° ±1° / 43° ±1° |
Palette | Gray (white hot), Hottest, Coldest, Iron, Contrast, Arctic, Lava and Color Wheel | Gray (white hot), Hottest, Coldest, Iron, Contrast, Arctic, Lava and Color Wheel |
Shutter | Automatic/Manual | Automatic/Manual |
Thermal Resolution | 80x60 | 160 × 120 |
Thermal Sensor | Pixel size 17µm, 8 – 14µm spectral range | Pixel size 12 µm, 8 — 14 µm spectral range |
Video and Still Image Display/Capture | Saved as 1440x1080 | Saved as 1440 × 1080 |
Visual Resolution | 1440x1080 | 1440 × 1080 |
Power |
||
Battery charge time | 40 min | 40 min |
Battery Life | Approximately 1h | Approximately 1 hr |
Measurement & Analysis |
||
Accuracy | ±3°C or ±5%, typical Percent of the difference between ambient and scene temperature. Applicable 60s after start-up when the unit is within 15 °C – 35 °C and the scene is within 5 °C – 120 °C. | ±3°C or ±5%, typical Percent of the difference between ambient and scene temperature. Applicable 60 sec after start-up when the unit is within 15°C — 35°C and the scene is within 5°C — 120°C. |
Object Temperature Range | -20°C — 120°C (–4°F — 248°F) | -20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F) |
Spot Meter | One spot meter (centered). | Hottest, Coldest and 3 spot measurement |
General |
||
Dimensions (H x W x D) | 34 x 67 x 14mm (1.3 x 2.6 x 0.6in) | 68 × 34 × 14 mm (2.7 × 1.3 × 0.6 in) |
Phone | iOS | iOS |
Weight | 34.5g | 36.5 g |
Environmental & Certifications |
||
Certifications | MFi (iOS version), RoHS, CE/FCC, CEC-BC, EN61233 | MFi (iOS version), RoHS, CE/FCC, CEC-BC, EN61233 |
Drop test | Drop from 1.5m | Drop from 1.5m |
Emissivity Settings | Matte: 95%, Semi-Matte: 80%, Semi-Glossy: 60%, Glossy: 30% Reflected background temperature is 22°C | Matte: 95%, Semi-Matte: 80%, Semi-Glossy: 60%, Glossy: 30% |
Non-Operating Temperature | -20 °C – 60 °C (-4°F – 140°F) | -20°C — 60°C (-4°F — 140°F) |
Operating Temperature | 0 °C – 35 °C (32°F – 95°F) , battery charging 0 °C – 30 °C (32°F – 86°F) | 0°C — 35°C (32°F — 95°F) , battery charging 0°C — 30°C (32°F — 86°F) |
Communication & Data Storage |
||
Capture modes | Video, Still image | Video, Still image |
Charging | Female USB-C (5V/1A) | Female USB-C (5V/1A) |
File Formats | Still images – radiometric jpeg Video – MPEG-4 (file format MOV (iOS), MP4 (Android)) | Radiometric JPG, MPEG-4 (file format MOV) |
Video | Male Lightning (iOS), Male USB-C (Android) | Male Lightning |