Compare Products
FLIR SC7900VLModel: FLIR SC7900VL |
|
Imaging & Optical |
|
Detector Pitch | 30 µm |
Detector Type | Mercury Cadmium Telluride (MCT) |
NETD | <25 mK (20 mK Typical) |
Operability | >99.5% |
Readout | Snapshot (4 Channel) |
Readout Modes | Asynchronous Integrate While Read; Asynchronous Integrate Then Read |
Resolution | 320 x 256 |
Sensor Cooling | Internal Sterling |
Spectral Range | 7.7 - 11.5 µm |
Well Capacity | 37/12 M electrons |