Compare Products
FLIR X6520scModel: FLIR X6520sc |
FLIR X6530scModel: FLIR X6530sc |
FLIR X6550scModel: FLIR X6550sc |
|
Imaging & Optical |
|||
Analog Palettes | Selectable 8-bit | Selectable 8-bit | Selectable 8-bit |
Available Lenses | NA | NA | NA |
Camera f-number | f/4.0 | f/3.0 | f/2.5 |
Close-up Lenses/Microscopes | NA | NA | NA |
Detector Pitch | 15 µm | 15 µm | 15 µm |
Detector Type | Mercury Cadmium Telluride (MCT) | Mercury Cadmium Telluride (MCT) | Indium Antimonide (InSb) |
Digital Data Streaming | Simultaneous Gigabit Ethernet and Camera Link Base / Camera Link Medium | Simultaneous Gigabit Ethernet and Camera Link Base | Simultaneous Gigabit Ethernet and Camera Link Base |
Display Overlay | Temperature measurement & scale | Temperature measurement & scale | Temperature measurement & scale |
Dynamic Range | 14-bit , 16 bits with DRX | 14-bit , 16 bits with DRX | 14-bit , 16 bits with DRX |
Filtering | 4-position motorized, with drift compensation and automatic identification | 4-position motorized, with drift compensation and automatic identification | 4-position motorized, with drift compensation and automatic identification |
Focus | USL mechanism or manual | USL mechanism or manual | USL mechanism or manual |
Frame Rate | 146 Hz: 640 x 512 Up to 3699 Hz: 160 x 1 | 145 Hz: 640 x 512 Up to 3699 Hz: 132 x 8 | 125 Hz: 640 x 512 Up to 4011 Hz: 64 x 8 |
HD Video | DVI 1080p | DVI 1080p | DVI 1080p |
Image Analysis | On-camera temperature analysis | On-camera temperature analysis | On-camera temperature analysis |
Image Time Stamp | Internal IRIG-B decoder clock / TSPI accurate time stamp | Internal IRIG-B decoder clock / TSPI accurate time stamp | Internal IRIG-B decoder clock / TSPI accurate time stamp |
Integration Time | 80 ns to 20,000 µs | 10 µs to 20,000 µs | 10 µs to 20,000 µs |
Motorized Focus Mechanism | Yes | Yes | Yes |
NETD | <25 mK (18 mK typical) | <25 mK (20 mK typical) | <25 mK (20 mK typical) |
On Camera Display | Detachable touchscreen LCD display (800 × 480) | Detachable touchscreen LCD display (800 × 480) | Detachable touchscreen LCD display (800 × 480) |
Operability | >99% | >99% | >99.5% |
Readout | Snapshot Digital (X8400sc/X6580sc) - Snapshot Analog (X6550sc/X6540sc/X6530sc) | Snapshot Digital (X8400sc/X6580sc) - Snapshot Analog (X6550sc/X6540sc/X6530sc) | Snapshot Digital (X8400sc/X6580sc) - Snapshot Analog (X6550sc/X6540sc/X6530sc) |
Readout Modes | Asynchronous Integrate While Read; Asynchronous Integrate Then Read | Asynchronous Integrate While Read; Asynchronous Integrate Then Read | Asynchronous Integrate While Read; Asynchronous Integrate Then Read |
Resolution | 640 x 512 | 640 x 512 | 640 x 512 |
Sensor Cooling | Closed cycle rotary | Closed cycle rotary | Closed cycle rotary |
Spectral Range | 3.7 – 4.8 µm | 7.7 – 9.3 µm | 7.7 – 9.3 µm |
Subwindow Modes | User-defined | User-defined | User-defined |
Measurement & Analysis |
|||
Accuracy | ±1°C or ±1% of Reading | ±1°C or ±1% of Reading | ±1°C or ±1% of Reading |
Automatic Gain Control | Manual, Linear, ROI | Manual, Linear, ROI | Manual, Linear, ROI |
Calibration | Custom calibration on request | Custom calibration on request | Custom calibration on request |
Standard Temperature Range | 5°C to 150°C | 5°C to 150°C | 5°C to 300°C |
Communication & Data Storage |
|||
Synchronization Modes | IRIG-B; Sync In, Trigger In | IRIG-B; Sync In, Trigger In | IRIG-B; Sync In, Trigger In |
General |
|||
Size [L x W x H ] w/o Lens | 280 × 150 × 180 mm | 280 × 150 × 180 mm | 280 × 150 × 180 mm |
Weight [without lens] | 5.05 kg | 5.05 kg | 5.05 kg |
Power |
|||
Power | 24 VDC | 24 VDC | 24 VDC |
Environmental & Certifications |
|||
Mounting | UNC 1/4"−20 + 3×M5 threads | UNC 1/4"−20 + 3×M5 threads | UNC 1/4"−20 + 3×M5 threads |
Operating Temperature Range | -20°C to 50°C | -20°C to 50°C | -20°C to 50°C |
Shock & Vibration | Operational 15G, IEC 68-2-29 / operational 2G, IEC 68-2-26 | Operational 15G, IEC 68-2-29 / operational 2G, IEC 68-2-26 | Operational 15G, IEC 68-2-29 / operational 2G, IEC 68-2-26 |