Abgekündigt

FLIR TCX Thermal Mini-Bullet

Thermal Mini-Bullet

The TCX Thermal Mini-Bullet security camera offers affordable, high-contrast thermal video with built-in video motion detection (VMD) and alarm verification. The TCX Mini Bullet enables a whole new range of applications for thermal imaging in one affordable device, such as supporting retail traffic flow and queue management in business settings and providing reliable surveillance in low light conditions.

Affordable thermal security with video motion detection
The TCX Mini-Bullet isn't affected by changes in lighting or weather that can cause false alarms in visible-light cameras.
The TCX Mini Bullet provides affordable intrusion detection and accurate video alarm verification with built-in VMD or third-party analytics.
Built to withstand extreme temperatures, the camera offers plug-and-play connectivity using FLIR mobile apps, FLIR network or MPX recorders.

Technische Daten

Compliance & Certifications
Compliance FCC, CE
ONVIF Conformance Profile S
Environmental
Anti-Ice Anti-Ice
Environmental IP66
High Performance Surge Protection Yes
Operating Temperature Range -40°C to 50°C
General
AGC Region of Interest Yes
Event Notification Email (SMTP) , Recording, Snapshot
Power Input PoE Class 3, 12VDC
Thermal FOV 50°
Measurement & Analysis
Human Detection Range 20m for 50°, 40m for 25° (typical)
PTZ
Pan Angle/Speed Tilt Angle/Speed
System Integration
Alarm Event Scheduler Yes
Thermal Camera
Image Sensor Uncooled Sun-safe VOx Microbolometer
On-board Video Motion Detection Yes, 4 independent VMD masks
Privacy Masking Yes
Resolution 80 x 45
Wide Dynamic Range Thermal
Video & Recording
IP Video H.264 and MJPEG
Video Overlay Options Time, Picture, Channel Name, Custom

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.