identiFINDER R700 May Webinar

/contentassets/a777cddeb67a43b8929d96394b58ca9f/1200x628-r700_.jpg

Teledyne FLIR is pleased to announce the upcoming free virtual webinars for the new identiFINDER® R700. This webinar will include a mix of videos, demonstrations, and presentations.

 

The identiFINDER R700 is a highly sensitive backpack or fixed-location radiation detector.


Some of the features that we’ll be covering include:

  • View and control up to four R700's through one Android or iOS device using the built-in Wi-Fi.  
  • Provides greater coverage and directionality with multiple devices to reduce the time to locate and identify a radiological threat.
  • New embedded Radiation Field Guide which could potentially be used to assist with the adjudication process.
  • Wired mode.
  • Fast response time to gamma, neutron and beta radiation, ensuring nothing goes undetected.

 

This webinar will show case a check point scenario and demonstrate the steps to network up to four R700's on one Android or iOS device.

 

There are three webinars on May 7th, 2025, at 9:00 AM and 1:00 PM, and 9PM EST (UTC-05:00). Webinars are hosted on Microsoft Teams.

 

The webinars are approximately 1 hour long.

 

Sign-up is completely free:

 

Click Here to Sign Up For May 7th, 9:00 AM EST (UTC-05:00)

 

Click Here to Sign Up For May 7th, 1:00 PM EST (UTC-05:00)

 

Click Here to Sign Up For May 7th, 9:00 PM EST (UTC-05:00)

 

If you have any issues signing up, please email us at [email protected].

Related Articles