identiFINDER R700 November Webinar

/contentassets/76189e838e104fc1afe35adb0b807564/1200x628_r700_webina.jpg

Registration is now closed.

 

Teledyne FLIR is pleased to announce the upcoming free virtual webinars for the new identiFINDER® R700. This webinar will include a mix of videos, demonstrations, and presentations with an open Q&A session at the end with our product expert and subject matter experts.

 

The identiFINDER R700 is a highly sensitive backpack or fixed-location radiation detector.

 

The identiFINDER R700 has been upgraded with new capabilities enabling WiFi and multi device mode.

  • Connect up to and control up to four R700's through one Android or iOS device
  • Use new built-in WiFi capabilities to network these devices
  • Use greater coverage and directionality with multiple devices to reduce the time to locate and identify a radiological threat

 

This webinar will show case a check point scenario and demonstrate the steps to network up to four R700's on one Android or iOS device.

 

There are three webinars on November 20th, 2024, at 9:00 AM and 1:00 PM, and 9PM EST (UTC-05:00).  You will receive links to all three webinars upon signing up and may choose which to attend. 

 

The webinars are approximately 1 hour long.

 

Sign-up is completely free, and open until November 19th, 2024.

Related Articles