Discontinued

Saros DM-Series

Multispectral PTZ Thermal Camera

The FLIR Saros DM-Series introduces eight new VGA and QVGA resolution options to FLIR’s multi-sensor security lineup. Capable of capturing video in complete darkness, bright sunlight, and through smoke, dust, or light fog, the DM-Series provides superior perimeter protection in the toughest lighting and environmental conditions. A built-in 4K visible light camera operates alongside the thermal sensor to capture minute details in low light conditions. The DM-Series also integrates with the FLIR United Video Management System (UVMS), as well as other ONVIF-compliant video management systems. This gives users complete control over the all new dual-sensor viewing mode, alarm functions, and fully programmable preset tour.

Superior thermal image quality and a built-in 4K visible camera offer versatile multi-spectral surveillance.
Choose from a wide range of lenses along with VGA and QVGA sensors for optimal detection ranges in challenging conditions.
The DM-Series is engineered to reduce exposure to remote security attacks.

Specifications

Compliance & Certifications
Compliance and Certifications FCC Part 15 (Subpart B, Class A) CE Marked RoHS IP66 ONVIF Profile S WEEE (Waste Electrical and Electronic Equipment Directive) IEC 62368
Environmental
Humidity 10 – 90% relative
IP Rating [dust and water ingress] IP66
Operating Temperature Range -40°C – 55°C cold start
Shock IEC 60068-2-27
Storage Temperature -40°C – 85°C
Vibe IEC 60068-2-64
General
Detector Type Long-Life, Uncooled VOx Microbolometer
Focus Range Athermalized, Focus-Free
Input Voltage 24 VAC, Universal PoE Injector
Power Consumption 12VDC, 2.5A, 30W 24VAC, 2.36A, 57VA 55VDC (PoE), 0.62A, 34W
Measurement & Analysis
Programmable Presets 256
PTZ
Pan Angle Continuous 360°
Tilt Angle -10° – 190°
System Integration
Ethernet Yes
Network APIs FLIR SDK, FLIR CGI, ONVIF Profile S
Streaming Resolutions Thermal: QVGA to VGA Visible: VGA to 4K
Supported Protocols IPV4, HTTP, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP
Thermal Camera
Array format 320 × 256
Optical Characteristics FOV (H x W): 92° x 69° Focal Length: 2.3 mm
Pixel Pitch 12 µm
Spectral Range 7.5 µm to 13.5 µm
Thermal Frame Rate NTSC: 30 Hz PAL: 25 Hz / 8.3 Hz
Thermal Image Settings Auto AGC, Dynamic Detail Enhancement (DDE), Brightness, Sharpness, Contrast
Visible Camera
Array format 320 × 256
Sensitivity Color: 0.25 Lux @(f1.6 AGC On, 30FPS) B/W: 0.10 Lux @ (f1.6 AGC On, 30FPS)
Spectral Range 7.5 µm to 13.5 µm
Video & Recording
Video Compression Thermal: One channel of H.264 & M-JPEG Visible: Two independent channels of H.264 & M-JPEG
Video Image Uniformity Optimization Automatic Flat Field Correction (FFC) - Thermal and Temporal Triggers
Video Thermal AGC Region of Interest [ROI] Default, Presets and User definable to insure optimal image quality on subjects of interest

Accessories

  1. PTZ Pole Mount
  1. PTZ Corner Mount

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Elara DX-Series, Saros DM-Series, Quasar 4K IR PTZ Firmware Version 1.7.0.20

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Quick Start Guide

DM-Series Quick Install Guide

Datasheet

Saros DM Series Datasheet

Datasheet

Saros DM Series Datasheet A4

User Manual

FLIR Saros DM-Series Installation and User Guide

AE Spec

DM-Series A&E Specifications

Firmware Release Note

FLIR Elara DX-Series, Saros DM-Series, Quasar 4K IR PTZ Firmware Release Notes v1.7.0.20

Configuration Guide

FLIR Security PTZ Pairing Guide for DX-Series, DM-Series, and Quasar 4K PTZ Cameras

Warranty

FLIR Fixed and Motorized Pan Tilt Thermal Security Cameras Limited Warranty

Tech Note

FLIR Best Practices Guide for Perimeter Security Applications

Selection Guide

FLIR Security Product Matrix Selection Guide

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.