Acoust Imaging Cameras for Explosive Environments

Flir Si2x-Series Acoustic Camera

In environments where explosive dust and vapors are a constant threat, safety and efficiency are paramount. Combustible dust from agriculture to wood products can turn a routine day into a disaster by increasing the risk of fires and explosions. So, too, can explosive vapors emitted during petrochemical, oil, and gas production, as well as gases emitted during pharmaceutical production, mining, wastewater treatment, and power generation

The Flir Si2x-Series ATEX-certified acoustic cameras provide a next-level predictive maintenance solution, combining advanced leak detection and fault identification with ATEX certification for the most hazardous environments. Designed to keep your operations safe and running smoothly, the FLIR Si2x helps manage the risks associated with explosive environments.

The Flir Si2x is your key to maintaining safety, reducing costs, and boosting productivity. 

FLIR Si2x-Series Acoustic Cameras for Hazardous Locations

  • Oil and gas
  • Chemical
  • Ammonia and hydrogen
  • Wastewater
  • Power generation
  • Pharmaceuticals
  • Manufacturing paint lines
  • Food and beverage
  • Agriculture
  • Wood and wood products
  • Food processing
  • Metal processing
  • Pulp and paper
  • Automotive
  • Ethanol

Why Choose the FLIR Si2x-Series for Explosive Dust and Vapor Environments?

Certified for use in explosive atmospheres: gas and dust.

The Flir Si2x is certified for use in explosive atmospheres, giving you peace of mind in high-risk environments.

Reduces Costs and Improves Energy Efficiency

Si2x cameras accurately detect even the smallest leaks, helping you prevent energy loss and reduce operational costs. With real-time leak size and cost estimates, you can make quick, informed repair decisions to maintain efficiency.

Comprehensive monitoring

From pressurized gas quantification to mechanical fault detection, the FLIR Si2x is a versatile tool that enhances your safety protocols and operational efficiency.

Faster and More Accurate Detection

Traditional leak detection methods can't match the speed and accuracy of the FLIR Si2x. It efficiently quantifies leaks in industrial gases such as compressed air, ammonia, hydrogen, carbon dioxide, methane, helium, and argon.

Mechanical Fault Detection Capabilities

The camera's mechanical fault detection mode identifies and measures potentially faulty bearings, keeping your equipment in top condition.

Scalable ultrasound inspection tool

Whether your operation is large or small, the FLIR Si2x offers a scalable solution that fits your specific needs.

Minimal Training Needed

Designed to be easy to use, the Si2x's intuitive interface requires minimal training, making it accessible to all team members and ensuring comprehensive safety audits with minimal downtime.

FLIR Si2x-Pro™

FLIR Si2x-Pro™

From $31,490.00

  • 1280 × 720 video image resolution
  • Detect compressed air leaks, gas leaks, and partial discharges from 0.3 m (1.0 ft) up to 200 m (656 ft)
  • Certified for use in many hazardous gas and explosive dust environments
View Product

Acoustic Measurement

124 low-noise MEMS microphones, real-time sound visualization

Severity Assessment

Automatic AI-based partial discharge severity assessment including recommended actions onboard camera

Distance

From 0.3 m (1.0 ft) up to 200 m (656 ft)

FLIR Si2x-LD™

FLIR Si2x-LD™

From $24,190.00

  • 1280 × 720 video image resolution
  • Detect compressed air leaks and gas leaks from 0.3 m (1.0 ft) up to 200 m (656 ft)
  • Certified for use in many hazardous gas and explosive dust environments
View Product

Acoustic Measurement

124 low-noise MEMS microphones, real-time sound visualization

Distance

From 0.3 m (1.0 ft) up to 200 m (656 ft)

Leak Rate

0.0032 l/min from 2.5 m (8.2 ft), 0.0044 l/min from 6 m (19.6 ft)

Acoustic Measurement

124 low-noise MEMS microphones, real-time sound visualization

Acoustic Measurement

124 low-noise MEMS microphones, real-time sound visualization

Severity Assessment

Automatic AI-based partial discharge severity assessment including recommended actions onboard camera

Distance

From 0.3 m (1.0 ft) up to 200 m (656 ft)

Distance

From 0.3 m (1.0 ft) up to 200 m (656 ft)

Leak Rate

0.0032 l/min from 2.5 m (8.2 ft), 0.0044 l/min from 6 m (19.6 ft)

Si2x Series Camera Models

FLIR Si2x-LD™

FLIR Si2x-LD™

Hazardous Location Acoustic Imaging Camera for Pressurized Leak Detection and Mechanical Fault Detection

FLIR Si2x-Pro™

FLIR Si2x-Pro™

Hazardous Location Acoustic Imaging Camera for Gas Leak, Mechanical Fault, and Partial Discharge Detection

Resources & Support

Note: For additional Si2x-Series support resources, please visit Support.FLIR.com

Datasheet

FLIR Si2x-Pro Datasheet

User Manual

FLIR Si2x-Series User Manual

FAQ

FLIR Si2x ATEX & IECEx FAQ

Brochure

FLIR Acoustic Imaging Guidebook

Datasheet

FLIR Si2x-LD Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us