FLIR QL320

Quantitative Optical Gas Imaging System for FLIR G-Series Optical Gas Imaging Cameras (Gx620/Gx320/G620)

The QL320 is a quantitative optical gas imaging (QOGI) system that allows surveyors to measure the leak rates for methane and other hydrocarbons. This eliminates the need for secondary sampling with a toxic vapor analyzer or similar tool. In addition, the QL320 does not require close contact with the gas in order to measure emission rates, making it a safer solution for quantifying difficult-to-measure gas leaks.

Safe Solution for Quantifying Gas Leaks
With the FLIR QL320, you can determine mass leak rates (g/h, lb/h, MT/h), volumetric leak rates (cc/min, L/min, or SCFH), or concentration (ppm-m) for most hydrocarbon gases. Measure the size of fugitive emissions from safe distances, as far as 100 feet.
The FLIR QL320 has the built-in tools needed to validate leak surveys, plus a Δ temperature screening tool to determine suitablility of background conditions. In-field reporting includes archiving of measurements, colorized video and raw data for analysis and post-processing.
Used with a FLIR OGI camera's Q-Mode, the QL320 gathers relative information in the camera and post-processes the data for quantified results without the need to tether directly to the camera.

Built to Your Standard

FLIR is the name Leak Detection and Repair (LDAR) professionals trust for optical gas imaging, thanks to our products’ reliability, technical standards, and ergonomics for all-day use in the field.
 

Specifications

Imaging & Optical
Compatible cameras FLIR Gx620, FLIR Gx320, FLIR G620
Display resolution 1920 × 1080
Display Size 294.6 mm (11.6 in)
Image Modes Single image snapshot with colorized plume and quantitative result
Measurement & Analysis
Measurement Modes Mass leak rates (g/h, lb/h, MT/h), volumetric leak rates (cc/min, L/min, or SCFH), or concentration (ppm-m)
Measurement Tools Δ temperature screening, plume highlighting, colorized gas concentration profile
Communication & Data Storage
Communication Bluetooth V 5.0, 4G LTE mobile broadband
Input On-screen keyboard; 6 buttons (1 user-definable)
Interfaces SD card reader (microSDXC), USB 3.0 (Type A) x 2
General
Size 308 × 200 × 29 mm (12.125 × 7.875 × 1.125 in)
Weight 1.24 kg (2.73 lbs)
User Interface
Display Technology 11.6" sunlight readable TFT LCD capacitive touchscreen
Touchscreen Reinforced touchscreen; scratch and shatter resistant film
Power
Battery Type Li-ion rechargeable battery; 11.1 V, 3950 mAh, 8 hours
Power AC adapter 100-240 V, 50 Hz-60 Hz, 65 W
Environmental & Certifications
Environmental ANSI/ISA 12.12.01-2000 (Class I, Division 2), IP 65 Ingress Protection

Accessories

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Datasheet

QL320 Datasheet A4

Datasheet

QL320 Datasheet List Of Gases A4

Datasheet

QL320 Datasheet List Of Gases

Datasheet

QL320 Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us