FLIR MR265

Moisture Meter and Thermal Imager with MSX®

The FLIR MR265 is a professional pin and pinless moisture meter with thermal imaging designed to show you exactly where to investigate issues related to moisture, air leaks, and insulation voids. Featuring IGM™ (Infrared Guided Measurement) and MSX® (Multi-Spectral Dynamic Imaging enhancement) technology, the MR265 helps you quickly scan and target problem areas, visually guiding you to the spot where you can confidently take measurements, analyze readings, and ensure that problems are fixed. Using FLIR Thermal Studio™, you can then create and share professional reports that include findings and proof of repairs – giving your clients peace of mind that mold, rot, or moisture challenges have been resolved.

Pinpoint problems at the source using the 160 × 120 (19,200 pixels) built-in thermal camera, 2 MP visual camera, bright worklight, laser, and MSX, which embosses visual details onto thermal images
Assess moisture with pinless or pin measurements, and choose from a variety of optional, compatible probe accessories for flexibility and convenience on the job
Document both thermal and visual images before and after repairs, and create professional reports using FLIR Thermal Studio to better communicate problems and repairs

Specifications

Highlighted
MSX Embosses visual details on full resolution thermal image
Thermal image palettes Iron, Rainbow, Arctic, White-Hot, Black-Hot
Pin Moisture Range 7% to 30% / Basic Accuracy ±1.5% MC / Range 30% to 100% / Basic Accuracy Reference only
Pin Moisture Groups 11 Material Groups
Includes FLIR MR265, FLIR MR02 Standard Pin Probe, quick start guide, international USB charger, USB cable, and lanyard
Imaging & Optical
Digital Camera 2MP, 83° FOV (70.5° HFOV x 56° VFOV)
Display Type QVGA (320 × 240 pixels) 2.8 in. color TFT graphical display
Field of View [W x H] Thermal FOV 57° x 44°
Image Modes Thermal, Visual, MSX®
Image Update Speed Frequency 9 Hz
Imaging Detector FLIR Lepton microbolometer
Laser Orientation Single laser pointer to center of thermal image
MSX Embosses visual details on full resolution thermal image
Sensitivity <150 mK
Spectral Response 8 to 14 µm
Thermal image minimum focus distance 10 cm (4 in)
Thermal image palettes Iron, Rainbow, Arctic, White-Hot, Black-Hot
Thermal Image Resolution [W x H] 19,200 pixels (160 × 120)
Measurement & Analysis
Image Calibration Automatic with manual lock scale option
Measurement Resolution 0.1
Pin Moisture Range 7% to 30% / Basic Accuracy ±1.5% MC / Range 30% to 100% / Basic Accuracy Reference only
Pin Moisture Groups 11 Material Groups
Pinless Measurement Depth 19 mm (0.75 in) max
Pinless Moisture Range 0 to 100
Response Time Pin Mode 750 ms
Response Time Pinless 100 ms
Communication & Data Storage
Internal Memory 8 GB
Saved Image File format Radiometric JPEG
Stored Image Capacity 15000 images
Power
Auto Power Off Programmable: off, 5, 10, 20 and 30 minutes
Battery Rechargeable 3.7 V nominal, 5400 mAh LiPo
Continuous Run Time 10 hours maximum
Typical Usage 4 work weeks
General
Includes FLIR MR265, FLIR MR02 Standard Pin Probe, quick start guide, international USB charger, USB cable, and lanyard
Packaging Size 28.5 × 14.5 × 10.5 cm (11.2 × 5.7 × 4.7 in)
Environmental & Certifications
Agency Approvals CE, RCM, FCC Part 15B, UKCA
Certification Standards EN 61326 (EMC), EN 60825-1 Class 2 (laser), IEC61010-1
Drop test 2 m (6.6 ft)
Warranty 10 year

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR MR265 Firmware v1.2.1

You must be logged in to download file.

Datasheet

FLIR MR265 Datasheet

User Manual

FLIR MR265 User Manual

Warranty

FLIR Test and Measurement Limited 10-Year Warranty

Warranty

FLIR Test and Measurement Limited Warranty - Industrial Grade Tools

Brochure

FLIR Moisture Meter Guide

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us