FLIR MR277

Building Inspection System with Moisture Hygrometer & MSX® IR Camera

The MR277 is the first FLIR building inspection system to combine the advantages of Infrared Guided Measurement (IGM) and our patented Multi-Spectral Dynamic Imaging (MSX) with advanced environmental sensors to help you quickly locate, clearly identify, and easily document problems. IGM technology and a laser pointer isolate the area where you can use the integrated pinless moisture sensor for non-invasive readings or external pin probe for invasive measurements. With automatically calculated environmental readings and a field-replaceable humidity/temperature sensor, the MR277 lets you finish the job and minimize downtime. Connect to external devices with METERLiNK® and use FLIR Tools® to enhance troubleshooting and reports.

Clearly and accurately identify building-related issues
Quickly find moisture, air leaks, insulation voids, and more with thermal imaging that's 4× the resolution of earlier IGM moisture meters.
Pinpoint moisture issues with integrated non-invasive sensor, and capture accurate readings across the problem area with provided external pin probe and optional specialty moisture probes.
A single tool accelerates finding issues and documenting problems in one file with thermal and comprehensive visual imagery along with accurate hygrometer readings and laser location.

Specifications

Highlighted
MSX Embosses visual details on full resolution thermal image
Thermal image palettes Iron, Rainbow, Arctic, White-Hot, Black-Hot
Pin Moisture Range 7% to 30% / Basic Accuracy ±1.5% MC / Range 30% to 100% / Basic Accuracy Reference only
Pin Moisture Groups 11 Material Groups
Air Temperature Range 32 to 122°F (0 to 50°C) / Basic Accuracy ±1.1°F (±0.6°C)
Relative Humidity Range 10% to 90% / Basic Accuracy 2.5% RH
Dew Point Range -30°C to 50°C (-22°F to 122°F) / Basic Accuracy ±1.0°C (±1.8°F)
Includes FLIR MR13 Replaceable Temperature and Relative Humidity Sensor, FLIR MR02 Standard Pin Probe, quick start guide, international USB charger, USB cable, and lanyard
Imaging & Optical
Digital Camera 2 MP, 70.5° × 56° FOV
Display Type QVGA (320 × 240 pixels) 2.8 in. color TFT graphical display
Field of View [W x H] 57° × 44°
Image Modes Thermal, Visual, MSX®
Image Update Speed Frequency 9 Hz
Imaging Detector FLIR Lepton microbolometer
Laser Orientation Single laser pointer to center of thermal image
MSX Embosses visual details on full resolution thermal image
Sensitivity <150 mK
Spectral Response 8 to 14µm
Thermal image minimum focus distance 10 cm (4 in)
Thermal image palettes Iron, Rainbow, Arctic, White-Hot, Black-Hot
Thermal Image Resolution [W x H] 19200 pixels (160 × 120)
Measurement & Analysis
Air Temperature Range 32 to 122°F (0 to 50°C) / Basic Accuracy ±1.1°F (±0.6°C)
Dew Point Range -30°C to 50°C (-22°F to 122°F) / Basic Accuracy ±1.0°C (±1.8°F)
Image Calibration Automatic with manual lock scale option
Measurement Resolution 0.1
Pin Moisture Range 7% to 30% / Basic Accuracy ±1.5% MC / Range 30% to 100% / Basic Accuracy Reference only
Pin Moisture Groups 11 Material Groups
Pinless Measurement Depth 19 mm (0.75 in) max
Pinless Moisture Range 0 to 100
Response Time Pin Mode 750 ms
Response Time Pinless 100 ms
Communication & Data Storage
Internal Memory 8 GB
Saved Image File format Radiometric JPEG
Stored Image Capacity 15000 images
Power
Auto Power Off Programmable: Off, 5, 10, 20, or 30 minutes
Battery Rechargeable 3.7 V, 5400 mAh LiPo
Continuous Run Time 8 hours max
Typical Usage 4 work weeks
General
Dimensions [H x W x L] 17.5 cm × 9.0 cm × 4.2 cm (6.9 in × 3.5 in × 1.7 in)
Includes FLIR MR13 Replaceable Temperature and Relative Humidity Sensor, FLIR MR02 Standard Pin Probe, quick start guide, international USB charger, USB cable, and lanyard
Packaging Size 55 × 31 × 32 cm (21.6 × 12.3 × 12.4 in)
Weight 400 g (14.1 oz)
Environmental & Certifications
Agency Approvals CE, FCC Class B, RCM
Certification Standards EN 61326 (EMC), EN 60825-1 Class 2 (Laser)
Drop test 2 m (6.6 ft)
Mixing Ratio Range 0 to 560 GPP (0.0 to 80.0 g/kg) / Basic Accuracy ±2 GPP (0.25 g/kg)
Operating Temperature 0°C to 45°C
Relative Humidity Range 10% to 90% / Basic Accuracy 2.5% RH
Storage Temperature -20°C to 60°C
Vapor Pressure Range 0.0 to 12.0 kPa / Basic Accuracy ±0.05 kPa
Warranty 10 year

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR MR277 Firmware v1.2.1

You must be logged in to download file.

Quick Start Guide

FLIR MR277 Quick Start Guide

Datasheet

FLIR MR277 Datasheet

Datasheet

FLIR MR277 Datasheet GB

User Manual

FLIR MR277 User Manual

Application Story

FLIR MR277_IDEA Servizi_moisture_location_app_note

Warranty

FLIR Test and Measurement Limited 10-Year Warranty

Warranty

FLIR Test and Measurement Limited Warranty - Industrial Grade Tools

Brochure

FLIR Moisture Meter Guide

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us