Discontinued

USS Enterprise-Class

Enterprise-Class Server

The FLIR Universal Systems Solutions Enterprise is an ideal multi-purpose rack server with up to 96TB of storage, redundancy, and value in a compact chassis that addresses the requirements of IT environments. The unit is loaded with system management capabilities, best-in-class processing, and the ability expand storage in the future.

The industry standard for internal storage servers
Optimized for FLIR Latitude software, the Enterprise is easy to expand with hot-swappable hard drives.
The Enterprise operates without need for extra cooling and is easy to install.
The unit can connect to multiple networks in parallel.

Spécifications

Compliance & Certifications
Certifications Nemko, CE, FCC, C-Tick, ICES, VCCI, CCC
General
Chipset Intel C610
Dimensions 87.3 x 440 x 684 (mm)
Form Factor 2U rack
Memory 16 GB RDIMM RAM (2X8GB)
Operating System Microsoft Windows Server 2012 R2 Embedded)
Power Supply Dual, Hot-plug, Redundant Power Supply, 495W, 100~240VAC 50/60Hz (auto)
Processor Enterprise Six-core Intel® Xeon® processor E5-2600 product family
Rack Support ReadyRails™ II sliding rails
RAID Controller Hardware RAID controller with Flash Backed Cache
System Management iDRAC8 Express (Enterprise License Upgrade Option)
Warranty 3-year ProSupport and Next Business Day On-site Service (upgrades available)
Weight Max: 36.5 Kg (80.47 lb)
System Integration
Communication Embedded Quad Port 1Gb NIC
I/O Slots 6 PCIe slots
Processor Sockets 2
USB Peripherals 2 - USB 3.0 compliant
Video & Recording
Hard Drive Bay 16+2 hard drive chassis
Hard Drive Storage Enterprise class, Hot-swap HDDS Max Internal Storage: 96TB

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.