Why Go Handheld for
Skin Temperature Screening?
Mobile, quick to set up, and ready to go in minutes
As businesses and venues begin to reopen, FLIR handheld thermal cameras can be a first line of defense against potential health risks. These cameras allow operators to screen people from a safe distance, detecting and visualizing heat to quickly identify individuals with an elevated skin temperature.
Fast, accurate, and easy to use
- Built-in Screen-EST Mode has visible/audible alarms for rapid decision-making
- Ambient drift compensation ensures accurate measurement regardless of environmental conditions
- Works with FLIR Screen-EST Desktop* software for full-featured, automatic screening
*Model dependent
FLIR E54-EST
Infrared Resolution:320 × 240 pixels
Field of view: 24° × 18° (fixed)
Temperature Range: 15°C to 45°C (59°F to 113°F)
Battery: Rechargeable Li ion, >2.5 hrs (typical use)
External power: USB 2.0 A to USB Type-C cable with power supply included or AC adapter 90–260 V AC, 50/60 Hz
Remote operations button: Included
FLIR E86-EST
Infrared Resolution: 464 × 348 pixels
Field of view (lens-dependent): 42° × 32°, 24° × 18°
Temperature Range: 15°C to 45°C (59°F to 113°F)
Battery: Rechargeable Li ion, >2.5 hrs (typical use)
External power: USB 2.0 A to USB Type-C cable with power supply included or AC adapter 90–260 V AC, 50/60 Hz
Remote operations button: Included
FLIR T540-EST
Infrared Resolution: 464 × 348 pixels
Field of view (lens-dependent): 42° × 32°, 24° × 18°
Temperature Range: 15°C to 45°C (59°F to 113°F)
Battery: Rechargeable Li ion, >4 hrs (typical use)
External power: USB 2.0 A to USB Type-C cable with power supply included or AC adapter 90–260 V AC, 50/60 Hz
Remote operations button: Included
FLIR T560-EST
Infrared Resolution: 640 × 480 pixels
Field of view (lens-dependent): 42° × 32°, 24° × 18°
Temperature Range: 15°C to 45°C (59°F to 113°F)
Battery: Rechargeable Li ion, >4 hrs (typical use)
External power: USB 2.0 A to USB Type-C cable with power supply included or AC adapter 90–260 V AC, 50/60 Hz
Remote operations button: Included
Contagions such as COVID-19, SARS, and other diseases can produce symptoms like elevated skin temperature—a possible sign of infection. While thermal cameras are not capable of detecting or diagnosing viruses, FLIR skin temperature screening solutions comply with governing standards, including ISO, IEC, and US FDA. Thermal screening represents a simple, preliminary measure for mitigating further contagion and possible rebound, providing the confidence to return to normalcy.
Neither FLIR Screen-EST Mode nor Desktop require the capture, recording, or transmitting of personally identifiable information. The thermal imagery displays heat, not identifying facial features.