NVIDIA® Jetson™ Embedded Platforms

Next Generation Vision Solutions

Teledyne FLIR is a world leader in the design, manufacture, and deployment of digital imaging components for machine vision. Teledyne FLIR 2D area scan cameras, software, spherical and embedded vision solutions are at the heart of thousands of machine vision systems around the world and across multiple industries. With its Quartet Jetson TX2 Embedded Solution and Spinnaker SDK for ARM, Teledyne enables high performance machine vision solutions running on the NVIDIA Jetson platform.

 

 

NVIDIA_PreferredPartner.png

BFS BD.png

Machine Vision Cameras

With support for over 100 Teledyne FLIR area scan cameras, vision system designers can deploy computer and/or machine vision applications using industrial grade hardware and a rich NVIDIA Jetson ecosystem. We enable developers to focus on application development, while simplifying image acquisition and integration with cameras that are reliable, easy to integrate, deliver a rich feature set, integrate a wide range of sensors and resolutions, support key interfaces, and include sample code and detailed documentation.

See our Machine Vision cameras list

High-Performance Embedded Vision

Teledyne Quartet Carrier Board for the NVIDIA Jetson TX2 enables easy integration of up to 4 x USB3 board-level cameras at full bandwidth. The NVIDIA Jetson deep learning hardware accelerator allows for a complete decision-making system on a single compact board. This custom carrier board provides a fully integrated SOM design which optimizes size and cost by eliminating the need for peripheral hardware and host systems.

Learn More

TX2_small.png

spinnaker-sdk-software.png

 

 

Spinnaker SDK for Machine Vision

The Spinnaker SDK is Teledyne FLIR’s next generation GenICam3 API library built for machine vision developers. It features an intuitive GUI called SpinView, rich example code, and comprehensive documentation designed to help you build your application faster. The Spinnaker SDK supports Teledyne FLIR USB3, GigE, 5GigE and 10GigE area scan cameras. Supported platforms: Windows / Linux / Linux ARM / MacOS

Learn More


 

Getting started with NVIDIA Jetson and Teledyne Machine Vision Cameras

Let our app note guide you on the setup process to flash the L4T OS (and optional developer tools) on the Jetson TX2 or TX1 and install Teledyne Spinnaker SDK for Linux. Read More»

View Camera Selector

View Machine Vision Homepage

Related Articles
Application Note

Streaming Cameras on Embedded Systems

Read the Story
Application Note

Using Spinnaker on ARM and Embedded Systems

Read the Story
Embedded Vision

Streaming 4x Cameras with Small Carrier Board: Fast Prototype

Read the Story