LWIR Lens Innovations
FLIR Optical Systems Group makes a wide range of lenses that can work on a variety of thermal imagers. FLIR Optical Systems Group provides unparalleled customer service coupled with the highest quality infrared products, on-time, and on-budget.
Lens Types
- Continuous Zoom
- Dual Field-of-View
- Objective Lenses
- Telecentric
- Microscope
- Fish Eye
LWIR | EFL/Zoom Range (mm) | F# | Image Circle (FPA diagonal) | Mount | Special |
---|---|---|---|---|---|
1764300 | 110mm | f/2.5 | 12mm | Flange | 4 Position Filter Wheel, Motorized |
1544300 1545300 1546300 1547300 |
13mm 25mm 50mm 100mm |
f/2.5 | 12.3mm | Bayonet | Single FOV, Manual Focus |
1473300 | 40/120/320 | f/2.5 | 13.2mm | M80 | Triple FOV, Motorized, Thermal Compensation, Boresight Stability |
1846300 | 200 Degrees | f/1.0 | 20mm | Bayonet | Fisheye |
1338300 | 38/190 | f/2.5 | 12.3mm | Flange | Dual FOV, Motorized, Thermal Compensation, Boresight Stability |
7001300 | 30/90 | f/1.4 | 14mm | Flange | Dual FOV, Motorized, Thermal Compensation, Boresight Stability |
2140300 | 133mm | f/1.15 | 27.7mm | Flange | Single FOV, Manual Focus |
2080300 | 40/100 | f/1.6 | 9.8mm | Flange | Dual FOV, Motorized, Thermal Compensation, Boresight Stability |
2082300 | 102mm | f/3 | 20.5mm | Flange | Single FOV, Motorized Focus |
1656300 | 200mm | f/2.5 | 12.3mm | Bayonet | Single FOV, Manual Focus |
1586300 | 50mm | f/2.0 | 12.3mm | Flange | Single FOV, Manual Focus |