16 mm f/1.4 SWIR C-Mount lens

Go to Product Support

16 mm SWIR lens for FLIR R&D/Science cameras, including the A6260.

$1,030.00
Specifications
Overview
Spectral Band
0.9 - 1.7 µm
Communication & Data Storage
Interface
C-mount
Environmental & Certifications
Operating Temperature Range
-10°C to 50°C (14° to 122°F)
Storage Temperature Range
-20°C to 60°C (-4°F to 140°F)
General
Average Transmission
0.75
Weight
0.06 kg (0.13 lbs)
Imaging & Optical
Distortion
0.005
Imaging & Optical
F_number
f/1.4
Focal Length
16 mm
Focus
Manual
Focus Range
0.3 m to infinity
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

16 mm f/1.4 SWIR C-Mount lens

$1,030.00