PathFindIR II Installation Kit (421-0053-00)

Go to Product Support
product image

A complete set of PathFindIR II accessories for installations where in-vehicle displays aren't available or can't be used. Includes a 7" LCD monitor, all required cabling and brackets for the PF II camera and PF II ECU. (Camera and ECU not included.)

$915.00
Buy Now
FREE Shipping
Shipping & Returns
Specifications
Overview
ECU Dimensions
5.8" × 4.3" × 0.9" (148 × 110 × 24 mm )
ECU Weight
0.7 lb (350 g)
Spectral Band
8-14 microns (LWIR)
Connections & Communications
Output
NTSC
Environmental & Approvals
Weather Resistance [Camera]
Hermetically Sealed, Automotive Qualified
Weather Resistance [ECU]
Non-Hermetic; Passenger Compartment mount required
Window
High-Impact Resistant Optic w/ Built-in Automatic Heating Element
Imaging & Optical
Field of View
24° (h) x 18° (v)
Sealed Design
IP69 rated, hermetically sealed providing extra insurance in all weather conditions
Power
Power Consumption
2 W (6 W w/heater on) 1.8 A max. system current
Power Requirements
12 VDC
Applicable Products

PathFindIR II Installation Kit (421-0053-00)

$915.00