IR Temperature Sensor with GigE and IP66

FLIR A315 f

Model: FLIR A315 f, 25°
Go to Support Page
product image

The FLIR A315 f is a compact, affordable thermal imaging camera with an IP66-rated environmental housing. Features including GigE VisionTM and GeniCamTM compliance make the A315 f a natural choice for anyone who uses PC software to solve condition monitoring or fire prevention applications. The FLIR A315 is plug and play with third-party machine vision software such as IMAQ Vision and Halcon.

Protect Your Critical Equipment

  • Excellent Image Quality

    The FLIR A315 f features a 320 x 240 pixel microbolometer that detects temperature differences as small as 50 mK, for accuracy at longer distances.

  • Plug-and-Play

    GigE Vision and GenICam compliance and GigE Vision lockable connector, making it plug-and-play when used with software packages such as IMAQ Vision.

  • Built for Rugged Environments

    A315 f is an extremely rugged system that meets IP66 requirements, protecting the camera from dust and water.

Specifications
Overview
Automatic Heater
Clears window from ice
Base Mounting
TBA
Detector Type
Focal Plane Array (FPA), uncooled microbolometer
Focal Length
18 mm (0.7 in.)
Housing material
Aluminum
IR Resolution
320 × 240 pixels
Packaging Size
534 x 207 x 230 mm (21.0 x 8.1 x 9.1 in.)
Size (L x W x H)
460 × 140 × 159 mm (18.1 × 5.5 × 6.3 in.)
Spectral Range
7.5–13 µm
Weight
5 kg (11.0 lb.)
Connections & Communications
Digital I/O connector type
6-pole jackable screw terminal
Digital I/O isolation voltage
500 VRMS
Digital I/O supply voltage
12/24 VDC, max 200 mA
Digital input purpose
Image tag (start, stop, general), Image flow control, (stream on/off), Input ext. device (programmatically read)
Digital Inputs
2 opto-isolated, 10–30 VDC
Digital Output Purpose
Output to ext. device (programmatically set)
Digital Outputs
2 opto-isolated, 10–30 VDC, max 100 mA
Ethernet
Control and image
Ethernet Communication
TCP/IP socket-based FLIR proprietary and GenICam protocol
Ethernet Connector Type
RJ-45
Ethernet Image Streaming
16-bit 320 × 240 pixels @ 60 Hz - Signal linear - Temperature linear - Radiometric GigE Vision and GenICam compatible
Ethernet Protocols
TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour), uPnP
Ethernet Standard
IEEE 802.3
Ethernet Type
Gigabit Ethernet
Ethernet Video Streaming
MPEG-4, ISO/IEC 14496-1 MPEG-4 ASP@L5
Environmental
Atmospheric transmission correction
Automatic, based on inputs for distance, atmospheric temperature and relative humidity
Bump
5 g, 11 ms (IEC 60068-2-27)
EMC
EN 61000-6-2 (Immunity), EN 61000-6-3 (Emission), FCC 47 CFR Part 15 Class B (Emission)
Emissivity Correction
Variable from 0.01 to 1.0
Encapsulation
IP 66 (IEC 60529)
Humidity (Operating and Storage)
IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F to +104°F)
Operating Temperature Range
–25°C to +50°C (–13°F to +122°F)
Storage Temperature Range
–40°C to +70°C (–40°F to +158°F)
Vibration
2 g (IEC 60068-2-6)
Imaging & Optical
Detector Pitch
25 µm
Detector Time Constant
Typical 12 ms
f-number
1.3
Field of view (FOV)
25° × 18.8°
Focus
Automatic or manual (built in motor)
Image Frequency
30 Hz
Lens Identification
Automatic
Minimum Focus Distance
0.4 m (1.31 ft.)
Spatial resolution (IFOV)
1.36 mrad
Measurement & Analysis
Accuracy
±4°C (±7.2°F) or ±4% of reading
External Optics & Windows Correction
Automatic, based on input of optics/window transmission and temperature
Measurement Corrections
Global object parameters
Object Temperature Range
–20 to +120°C (–4 to +248°F) 0 to +350°C (+32 to +662°F)
Thermal Sensitivity/NETD
< 0.05°C @ +30°C (+86°F) / 50 mK
Power
External Power Connector Type
2-pole jackable screw terminal
External Power Connector Type [heater]
2-pole jackable screw terminal
External Power Operation
The camera operates on 12/24 VDC, 9 W max. (allowed range: 10-30 VDC) and heaters on 24 VDC, 25 W max. In total: 34 W.
External Power Operation [heater]
24 VDC, 25 W max.
Voltage
Allowed range 10–30 VDC
Voltage [heater]
Allowed range 21-30 VDC

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

Want more information on this product?

Call (866) 477-3687 to speak with a knowledgeable specialist.

FLIR A315 f - Model: FLIR A315 f, 25°

Change Selection