Fixed-Mount Thermal Camera

FLIR A400/A700 Image Streaming

Model: A400 + Image Streaming Configuration (Standard)
Go to Product Support
product image

FLIR A400/A700-Series Thermal Image Streaming Cameras offer the monitoring capabilities needed to accurately detect and identify thermal issues across manufacturing and industrial processes. With multiple field-of-view choices, multi-streaming capabilities, motorized focus control, and optional compressed radiometric streaming over Wi-Fi, these fixed-mount camera solutions can tackle the most complex remote monitoring objectives. Easy configuration allows you to tailor this monitoring system to your company’s quality, productivity, maintenance, and safety needs.

Contact Sales
  • PLUG & PLAY WITH SUPPORT FOR MULTIPLE PROTOCOLS

    GigE Vision and GenICam compliance for simplified integration with existing monitoring systems; advanced configuration supports both GigE and RTSP video

  • SEAMLESS INTEGRATION WITH EXISTING SYSTEMS

    Compressed radiometric streaming cuts bandwidth, making it possible to add multiple cameras without the cost of expanding infrastructure (advanced)

  • WORLD-CLASS THERMAL IMAGING CAPABILITIES

    Provides exceptional image quality with up to 640 × 480 (307,200 pixels) and superior measurement accuracy (<±2°C)

Contact Sales

Want more information on this product?

Call (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Overview
Accuracy
±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C–35°C (59°F–95°F) and object temperature above 0°C (32°F)
Base Mounting
4× M4 on 4 sides
Encoding
GVSP video streaming: uncompressed GVSP radiometric streaming: temperature linear and FLIR radiometric
Housing material
Aluminium
IR Resolution
320 × 240
Object Temperature Range
-20°C to 120°C (-4°F to 248°F), 0°C to 650°C (32°F to 1202°F), 300°C to 2000°C (572°F to 3632°F)
Size (L x W x H)
123 × 77 × 77 mm (4.84 × 3.03 × 3.03 in)
Thermal Sensitivity/NETD
Lens dependent
Weight
0.82 kg (1.8 lb), camera only
Contrast Enhancement
GVSP video streaming: FSX® / Histogram equalization (IR only)
Multi-Streaming
No, one stream only
FLIR Screen-EST Mode
No
Connections & Communications
Digital I/O connector type
M12 12-pin A-coded, Male (shared with external power)
Digital I/O isolation voltage
500 VRMS
Digital input purpose
NUC; NUC disable; image TAG (Start, Stop, General); image flow control (acc. SFNC 2.3): • Single frame (on trigg) • Multiframe (on trigg) • Continuous • Frame rate • ROI
Digital Inputs
2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Output Purpose
Programmatically set; fault (NC)
Digital Outputs
3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Ethernet
For control, result, image, and power
Ethernet Communication
• GigE Vision ver. 1.2 • Client API GenICam compliant • TCP/IP socket-based FLIR proprietary
Ethernet Connector Type
M12 8-pin X-coded, female; RP-SMA, female
Ethernet Power
Power over Ethernet, PoE IEEE 802.3af class 3
Ethernet Protocols
• IEEE 1588 • SNMP • TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP
Ethernet Standard
IEEE 802.3
Ethernet Type
1000 Mbps
RS-232
NA
WiFi
Optional feature purchased separately. RP-SMA, female connector
Ethernet Interface
Wired, Wi-Fi (optional)
Multicast
Yes
Unicast
Yes
Environmental
Atmospheric transmission correction
Based on inputs of distance, atmospheric temperature, and relative humidity
EMC
• ETSI EN 301 489-1 (radio) • ETSI EN 301 489-17 (radio) • EN 61000-4-8 (magnetic field) • FCC 47 CFR Part 15 Class B (emission US) • ISO 13766-1 (EMC - Earth-moving and building construction machinery) • EN ISO 14982 (EMC - Agricultural and forestry machinery)
Emissivity Correction
Variable from 0.01 to 1.0
Encapsulation
IEC 60529, IP 54, IP66 with accessory
Humidity (Operating and Storage)
IEC 60068-2-30/24 hours, 95% relative humidity, 25°C–40°C (77°F–104°F)/2 cycles
Operating Temperature Range
-20°C to 50°C (–4°F to 122°F): • -20°C to 40°C (-4°F to 104°F) (in free air) • 40°C to 50°C (104°F to 122°F) (mounted on cooling plate accessory) Maximum camera case temperature: 65°C (149°F)
Radio Spectrum
• FCC 47 CFR Part 15 Class C (2.4 GHz band US) • FCC 47 CFR Part 15 Class E (5 GHz band US) • RSS-247 (2.4 GHz and 5 GHz band Canada) • ETSI EN 300 328 V2.1.1 (2.4 GHz band EU) • ETSI EN 301 893 V2.1.1 (5 GHz band EU)
Shock
IEC 60068-2-27, 25 g
Tripod Mounting
UNC ¼″-20 on 2 sides
Vibration
• IEC 60068-2-6, 0.15 mm at 10–58 Hz and 2 g at 58–500 Hz, sinusoidal • IEC 61373 Cat 1 (Railway)
Corrosion
• ISO 12944 C4 G or H • EN60068-2-11
Imaging & Optical
Available Lenses
6°, 24°, 14°, 42°
Detector Pitch
24 µm
Focal Plane Array (FPA)
Uncooled microbolometer
Focus
One-shot contrast, motorized, and manual
Image Frequency
30 Hz
Radiometric IR video streaming
GVSP (GigE Vision) protocol
Spectral Range
7.5–14 µm
Streaming Resolution
GVSP video streaming: 640 × 480 pixels GVSP radiometric streaming: 320 × 240 pixels
Video Streaming
GVSP (GigE Vision) protocol
Overlay
With / Without
Visible Camera
Optional accessory
Measurement & Analysis
External Optics & Windows Correction
Based on input of optics/window transmission and temperature
Measurement Corrections
Global object parameters
Reflected apparent temperature correction
Based on input of reflected temperature
Power
External Power Operation
24/48 V DC 8 W max
Power Connection
M12 12-pin A-coded, male (shared with Digital I/O)
Power Consumption
• 7.5 W at 24 V DC typical • 7.8 W at 48 V DC typical • 8.1 W at 48 V PoE typical
External Voltage
Allowed range 18–56 V DC
Radiometry
Image Source
GVSP video streaming: visual / IR / MSX® (visual camera is an optional feature) GVSP radiometric streaming: IR camera
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

FLIR A400/A700 Image Streaming - Model: A400 + Image Streaming Configuration (Standard)

Change Selection