SWIR Camera with InGaAs Detector

FLIR A6260sc

Go to Support Page
product image

The FLIR A6260sc SWIR camera offers superior sensitivity and dynamic range paired with the flexibility of customized windowing and integration times. This InGaAs camera is very linear in the 0.9 to 1.7 µm sensing waveband, making it the perfect tool for high temperature thermal measurements and applications that require measuring through standard glass. The A6260sc offers control over settings such as integration time, while allowing you to synchronize and trigger to external events and devices.

Advanced SWIR Imaging For R&D Applications

  • Crisp, High-Resolution Images

    The 327,680 (640 x 512) pixel detector offers three user-selectable, 75x factor gain states for imaging bright and low-light scenes.

  • Fully Customizable

    Tailor controls to unique applications through customizable integration times, frame rates, synchronization, and triggering.

  • Accurate Temperature Measurement

    Factory or user-calibrate the A6260sc to measure temperatures above 400°C when optimized for the 0.6 - 1.7 µm waveband.

Connectivity and Compatibility

Connectivity and Compatibility

The FLIR A6260sc camera is plug-and-play with third-party software, and works seamlessly with FLIR ResearchIR for intuitive viewing, recording, and advanced processing of thermal data. Use the optional SDK for integration into your own custom software program.

Specifications
Overview
Detector Type
Indium Gallium Arsenide (InGaAs)
Dynamic Range
14-bit
Integration Time
50µsec to Full Frame
IR Resolution
640 × 512
Mounting
2 × 1/4 in -20, 1 × 3/8 in – 16, 4 × 10/24
Power
24 VDC (<50 W steady state)
Size [L x W x H ] w/o Lens
21.6 × 10.2 × 10.9 cm (8.5 × 4.0 × 4.3 in)
Spectral Range
0.9–1.7 µm
Weight [without lens]
2.3 kg (5 lbs)
Well Capacity
Low Gain: 1.44 Me- Medium Gain: 95.7 Ke- High Gain: 19.1 Ke-
Zoom
1x, 2x
Connections & Communications
Analog Video
NTSC, PAL
Synchronization Modes
Sync In, Sync Out
Environmental
Operating Temperature Range
0°C to 45°C (32°F to 113°F )
Optional Temperature Calibration
Up to 1500°C (2732°F), up to 2200°C (3992°F)
Standard Temperature Range
400°C to 1200°C (752°F to 2192°F)
Storage Temperature Range
-55°C to 80°C (-67°F to 176°F )
Imaging & Optical
AGC
Manual, Linear, Plateau Equalization, DDE
Analog Palettes
Selectable 8-bit
Available Lenses
16 mm, 25 mm, 35 mm, 50 mm, 100 mm
Camera f-number
Lens dependent
Close-up Lenses/Microscopes
NA
Detector Pitch
15 µm
Digital Data Protocol
GigE Vision® 2.0
Filtering
Behind-lens mount for standard 1-inch diameter filters
Focus
Manual
Frame Rate [Full Window]
Programmable; 0.0015 Hz to 180 Hz
Image Time Stamp
Yes
Max Frame Rate
25,614 Hz (32 x 4 window)
Operability
99.5% (99.8% typical)
Palette
Selectable 8-bit
Quantum Efficiency
> 60% from 1 to 1.6 µm
Radiometric Data Streaming
Gigabit Ethernet (GigE Vision)
Readout
Snapshot
Readout Modes
Asynchronous integrate while read; Asynchronous integrate then read
Sensor Cooling
Single Stage TE Cooler, 30C FPA setpoint
Sensor Temperature
30°C (TEC Stabilized)
Standard Video
NTSC or PAL composite
Subwindow Modes
640 × 512, 320 × 256, 160 × 128, flexible centered windowing down to 32 × 4 (steps of 32 columns, 4 rows)
Ambient Drift Compensation
Yes (with factory calibration)
Lens Interface
C-mount
Overlay
Fixed configuration, can be turned off
Pixel Clock
100 MHz
Video Modes
NTSC, PAL
Command and Control
GenICam (GigE)
Measurement & Analysis
Accuracy
±1°C or ±1% of reading
NETD
NA
Automatic Gain Control
Manual, Linear, Plateau equalization, DDE
Other
Noise NEI
Low Gain: 8.4E9 photons/sec/cm² High Gain: 2.9E9 photons/sec/cm²
Storage Media
Image Storage
NA
Thermal Imaging
Detector Resolution
640 x 512

Want more information on this product?

Call (866) 477-3687 to speak with a knowledgeable specialist.

FLIR A6260sc