Science-Grade MWIR InSb Camera

FLIR A6700sc MWIR

Go to Support Page
product image

Designed for electronics inspections, medical thermography, manufacturing monitoring, and non-destructive testing, the FLIR A6700sc MWIR camera is ideal for high-speed thermal events and fast-moving targets. Short exposure times allow users to freeze motion and achieve accurate temperature measurements. In fact, the camera’s image output can be windowed to increase frame rates to 480 frames per second to accurately characterize even higher speed thermal events, helping ensure critical data doesn’t get missed during testing.

Affordable, Flexible Solution For Real-time Thermal Analysis

  • Crisp Thermal Images

    FLIR A6700sc operates in the 3.0-5.0 µm waveband (1.0-5.0 µm broadband option) and produces finely-detailed, 327,680 pixel images.

  • Fast Integration Times

    Snapshot mode lets you capture every pixel from a scene simultaneously, which is crucial to measuring temperatures of fast-moving objects.

  • Standard Video Interfaces

    Gigabit Ethernet and analog video are simultaneously active yet independently controlled allowing greater flexibility for recording and display purposes.

Specifications
Overview
Detector Type
FLIR Indium Antimonide (InSb)
Dynamic Range
14-bit
Integration Time
480 ns to 687 sec
Microscopes
1x (this lens is f/4 and requires an f/4 camera)
Mounting
2 × 1/4"-20, 1 × 3/8"– 16, 4 × 10/24
Power
24 VDC ( <50 W steady state)
Size [L x W x H ] w/o Lens
8.5 x 4.0 x 4.3" / 21.6 x 10.2 x 10.9cm
Spectral Range
3.0 – 5.0 µm or 1.0 - 5.0 µm
Weight [without lens]
5 lbs / 2.3 kg
Well Capacity
7.2 M electrons
Connections & Communications
Analog Video
NTSC, PAL
Synchronization Modes
Frame Sync
Environmental
Altitude
0 to 10,000 Feet Operational; 0 to 70,000 Feet Non-Operational
Operating Temperature Range
-20°C to 50°C (-4°F to 122°F)
Optional Temperature Range
Up to 1,500°C (2,732°F) Up to 2,000°C (3,632°F)
Standard Temperature Range
-20°C to 350°C (-4°F to 662°F)
Storage Temperature Range
-55°C to 80°C (-67°F to 176°F)
Imaging & Optical
AGC
Manual, Linear, Plateau Equalization, DDE
Analog Palettes
Selectable 8-bit
Available Lenses
3-5µm: 17 mm, 25 mm, 50 mm, 100 mm (all lenses are f/2.5), 1-5µm: 25 mm, 50 mm, 100 mm (lenses are f/2.5)
Camera f-number
f/4.0 or f/2.5
Close-up Lenses/Microscopes
NA
Detector Pitch
15 µm
Digital Data Protocol
Gigabit Ethernet (GigE Vision 2.0)
Digital Zoom
Video Zoom is Auto Selected: 1x for Full and 1/2 window, 2x for 1/4 window
Filtering
Removable Behind the Lens or Permanent "cold" Filter Available
Focus
Manual
Frame Rate [Full Window]
60 Hz
HD Video
NA
Max Frame Rate [at Min Window]
480 Hz
Operability
>99.8% ( >99.95% typical)
Readout
Snapshot
Readout Modes
Asynchronous Integrate While Read; Asynchronous Integrate Then Read
Resolution
640 × 512
Sensor Cooling
FLIR Closed Cycle Rotary
Subwindow Modes
Full, 1/2 or 1/4 Window
Command and Control
GenICam and RS-232
Measurement & Analysis
Accuracy
±2°C or ±2% of reading
NETD
<18 mK
Thermal Imaging
Detector Resolution
640 x 512

Want more information on this product?

Call (866) 477-3687 to chat with a knowledgeable specialist.

FLIR A6700sc MWIR