Integrated System to Detect Elevated Skin Temperature

A700-EST™ IS

Model: Multi-Head Remote Integrated EST Screening Go to Product Support
product image

The A700-EST™ IS is a non-contact screening tool designed to detect elevated skin temperatures that can be a first line of defense against potential health risks. This fully integrated, scalable solution pairs the revolutionary A700 thermal camera with a high definition, user-friendly interface. Easy to deploy, the A700-EST IS detects and visualizes heat to quickly identify individuals with elevated skin temperatures. Anyone displaying an elevated temperature can then be screened using a thermometer or other medical device.

  • RAPID SCREENING CAPABILITY

    Screens individuals in just seconds or, when used with multiple cameras in high traffic spaces, spots anomalies in skin temperatures to quickly identify individuals who may need a medical temperature check

  • INTUITIVE USER INTERFACE

    The screening function is quickly executed by large, colored indicators on-screen. Privacy is ensured through an avatar display

  • DEPLOYED IN MINUTES

    Simple set up: uses only two cables and PoE to operate the camera and touchscreen display. Once system is fully powered on initial set up, calibration takes approx.10 minutes to complete before ready for use

Specifications
General
List of Contents
A700 thermal cameras, monitor, installation B-kit, 4U Server Rack, GPU, i9, up to 6 heads with embedded FLIR EST Scan software
Voltage
120 or 220 VAC power
Overview
Cables
Power over Ethernet (included power supply)
Focal Length
29 mm, 17 mm , or 10 mm (lens-dependent)
Resolution
640 × 480
Touchscreen
Yes
Imaging & Optical
Display Type
12” or 15” Smart Display with options for touchscreen. VESA or desktop mounted with software embedded
Lens Options
14°, 24°, and 42°
Minimum Focus Distance
14° lens: 1.0 m (3.28 ft); 24° or 42° lens: 0.15 m (0.49 ft)
Measurement & Analysis
Object Temperature Range
-20°C to 120°C (-4°F to 248°F); 0°C to 650°C (32°F to 1202°F); 300°C to 2000°C (572°F to 3632°F)
Other
Focus, Infrared
One-shot contrast, motorized, manual
Performance
Accuracy
EST screening: ±0.3°C (±0.5°F) Full range: ±2°C (±4°F) or ±2% of reading
Power
Battery
Option for battery backup or battery power for remote locations
Power over Ethernet Type [PoE]
PoE IEEE 802.3af class 3
System Interface
Display and Alerts
Avatar (privacy), Enhanced Avatar (adjustability and color), Color-coded elevated skin temp indicator (green, yellow), Audio alarm, Sample size requirement notification , Key coded admin screen
Thermal Imaging
Field of View
14° × 10°, 24° × 18°, or 42° × 32° (lens-dependent)
Visible Camera
Thermal Sensitivity/NETD
<30 mK to <50 mK, lens dependent

A700-EST™ IS - Model: Multi-Head Remote Integrated EST Screening

Change Selection