New
Fixed Surveillance System with Air Domain Awareness (ADA) and Counter-UAS (C-UAS) Capabilities

Argus XL ADA C-UAS

Go to Product Support
product image

The Argus XL ADA C-UAS adds proven Air Domain Awareness and Counter-UAS capabilities to the market-leading Argus ISR Solution. Easy to train, deploy, operate, and maintain, the Argus XL ADA C-UAS baseline system’s modular design incorporates a radar, EO/IR camera, and third-party RF sensor. It operates 360° of azimuth and positive target identification at tactically significant ranges.

  • MODULAR, FIXED SURVEILLANCE SYSTEM FOR PERIMETER SECURITY

    Simple to deploy and can be located in remote locations, urban areas, and critical infrastructures. With 360° coverage, installation can include one sensor or a cluster of sensors for redundancy and improved coverage of specific problematic areas.

  • LOW COST, PERSISTENT PERIMETER DETECTION

    Detect and track multiple threats both near and far in the most demanding weather conditions, 24 /7. Argus XL ADA C-UAS has the lowest initial cost per kilometer of secured space and the lowest lifetime cost compared to other perimeter security solutions.

  • INTEGRATE COMPLEX SYSTEMS, OPTIMIZING AWARENESS ACROSS DOMAINS

    Cameleon™ V5 integrates with operational features from all onboard sensors. It supports advanced device features and bi-directional communications.

Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Argus XL ADA C-UAS