Fixed Surveillance System with Air Domain Awareness (ADA) and Counter-UAS (C-UAS) Capabilities

Argus XL ADA C-UAS

Go to Product Support
product image

The Argus XL ADA C-UAS adds proven Air Domain Awareness and Counter-UAS capabilities to the market-leading Argus ISR Solution. Easy to train, deploy, operate, and maintain, the Argus XL ADA C-UAS baseline system’s modular design incorporates a radar, EO/IR camera, and third-party RF sensor. It operates 360° of azimuth and positive target identification at tactically significant ranges.

  • MODULAR, FIXED SURVEILLANCE SYSTEM FOR PERIMETER SECURITY

    Simple to deploy and can be located in remote locations, urban areas, and critical infrastructures. With 360° coverage, installation can include one sensor or a cluster of sensors for redundancy and improved coverage of specific problematic areas.

  • LOW COST, PERSISTENT PERIMETER DETECTION

    Detect and track multiple threats both near and far in the most demanding weather conditions, 24 /7. Argus XL ADA C-UAS has the lowest initial cost per kilometer of secured space and the lowest lifetime cost compared to other perimeter security solutions.

  • INTEGRATE COMPLEX SYSTEMS, OPTIMIZING AWARENESS ACROSS DOMAINS

    Cameleon™ V5 integrates with operational features from all onboard sensors. It supports advanced device features and bi-directional communications.

C-UAS-Infographic-1500px-SML.jpg

Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Argus XL ADA C-UAS