Bi-ocular Handheld Thermal Night Vision Camera

FLIR BHM X+

Model: FLIR BHM XR+ (100 mm)
Go to Product Support
product image

The BHM-X makes pictures from heat, not light, letting you see other boats, obstructions, land, buoys, and floating debris in total darkness, as well as through haze, smoke, and light fog. With a high-resolution 640 × 480 thermal sensor, the BHM-Series is the best search and rescue tool on the water, giving you the power to search for disabled vessels and people in the water regardless of lighting conditions.

Contact Sales
  • Situational Awareness

    Easily see how far you are from the shoreline, pilings, docks, floating debris, or boats at anchor.

  • Search and Rescue

    Scan large expanses of water at night or in glaring sunlight to quickly find people in the water.

  • Interchangeable lenses

    Select between a 35mm, 65mm, and 100mm lens to see a vessel at a distance between ~1.7 mi (2.7 km) and ~5.5 mi (8.8 km).

Contact Sales

Want more information on this product?

Call +1 877 545 5094 to speak with a knowledgeable specialist.

Specifications
General
Built-in Display
Color LCD Display
Package Includes
Handheld Thermal Camera, Hot Shoe Charging & Video Output Accessory, 4 Rechargeable AA Batteries, AC Power Adapter/Charger, Neck Lanyard, DVD with Operators manual, USB Cable, RCA Video Output Cable, SD Card, Quick Start Guide, Hardshell Case, Tactical Carry Pouch (optional)
Size (L x W x H)
13.0” × 6.5” × 2.6”
Warranty
2 Year Standard; 3/10 Year w/ Registration*
Weight [incl lens & batteries]
3.06 lb (1390 g)
Connections & Communications
SD Card
Stores still images and video
Video Output
NTSC or PAL composite video; RCA jack
Environmental
Drop
1 m drop (camera body only)
Operating Temperature
-4°F to +140°F (-20°C to +50°C)
Rating
IP-67, Submersible
Storage Temperature
-40°F to +167°F (-40°C to +70°C)
Marine Imaging & Optical
Field of view (FOV)
5° × 3°
Image Polarity
White Hot / Black Hot / InstAlert; Selectable
On-Screen Symbology
Standard
Video Refresh Rate
<9 Hz or 30 Hz (NTSC and PAL)
Power
Battery Life (Operating)
>5 Hours on NiMH batteries
Battery Life (Stand-by)
124 Hours on NiMH batteries
Battery type
4 AA Batteries, NiMH, Li-Ion, or Alkaline
Range Performance
Detect Man (18m x 05m)
~1.5 mi (2.4 km)
Detect Small Vessel (4.0m x 1.5m)
~4.4 mi (7.1 km)
Thermal Imaging
Polarity
White Hot / Black Hot / InstAlert
Thermal Resolution
320 x 240
Waveband
7.5 - 13.5 µm
Detector Type (VOx Microbolometer)
320 × 240
Image Processing - Thermal
FLIR Proprietary Digital Detail Enhancement
Start-up Time from Stand-by
< 1.5 seconds
User Interface
Brightness
Adjusts Display Brightness
Picture Button
Still image capture and video to SD card
Power Button
On/Off/Stand-by
Zoom Button
2× E-zoom
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

FLIR BHM X+ - Model: FLIR BHM XR+ (100 mm)

Change Selection