Blackfly GigE

Model: BFLY-PGE-05S2M-CS: 0.5 MP, 50 FPS, Sony ICX693, Mono
Go to Product Support
product image

The Blackfly® camera line combines Sony CCD, Aptina, e2v, and Sharp sensors with a host of unique features. For FLIR area scan cameras with the latest sensors and most advanced feature sets, please refer to our Blackfly S and Oryx camera families.

Specifications
Overview
Frame Rate
50
Lens Mount
CS-mount (5 mm C-mount adapter not included)
Pixel Size
6
Quantum Efficiency
74 (% at 525 nm)
Resolution
808 × 608
Sensor Type
CCD
Sensor Format
1/3"
ADC
12-bit
Chroma
Mono
Megapixels
0.5
Readout Method
Global shutter
Sensor Name
Sony ICX693
Required Accessories
Lens, Cable, Host Adapter (GigE), Tripod Mount Adapter (ACC-01-0003)
Part Number
BFLY-PGE-05S2M-CS
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
GigE Vision v1.2
Warranty
3 years
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Flash Memory
512 KB non-volatile memory
Image Buffer
16 MB
Trigger Modes
Standard, low smear, overlapped, multi-shot
User Sets
2 user configuration sets for custom camera settings
Exposure Range
0.082 ms to 32 seconds
Gain Range
0 dB to 24 dB
Partial Image Modes
Pixel binning, decimation, ROI
Performance
Absolute Sensitivity Threshold (y)
13.19
Saturation Capacity (e-)
22843
Temporal Dark Noise (e-)
9.1
Dynamic Range dB
67.53
Physical
Mass
36 grams
Auxiliary Output
3.3 V, 120 mA maximum
Interface
GigE PoE
Opto-isolated I/O Ports
1 input, 1 output
Dimensions [W x H x L]
29 mm × 29 mm ×30 mm
Power
Power Consumption
2.5 W
Power Requirements
12 V nominal (5 - 16 V) via GPIO interface
Recommended System Configuration
Hard Drive
200 MB hard drive space
RAM
2 GB RAM or more
Power Sourcing Equipment
PoE Interface Card / Injector/ Switch or Camera Power Supply (12v 1.5A, 6-pin Hirose)
Port
Gigabit Ethernet
Operating System
Windows or Linux (32-bit or 64-bit)
CPU
3.1 GHz or equivalent
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Blackfly GigE - Model: BFLY-PGE-05S2M-CS: 0.5 MP, 50 FPS, Sony ICX693, Mono

Change Selection