People Counting for Retail Traffic

Brickstream 2D

Go to Product Support
product image

Make impactful decisions to grow your business! With the Brickstream 2D sensor, you will understand your store traffic and make informed decisions on improving sales conversions and optimizing staffing levels. The Brickstream 2D sensor is ideal entry level device for basic footfall counting and leverages the many reliability features FLIR Brickstream is known for.

  • Metrics to grow your business

    With the accurate, real-time data you are able to measure, predict, and make decisions on improving sales conversion, optimize staffing levels, and understand the success marketing campaigns.

  • Reliabilty in Variable Environments

    To ensure your data is always available, the Brickstream 2D stores up to 10 days of count, you don't lose your data if the ethernet network is inconsistent.

  • Fundamentals

    The Brickstream 2D is ideal for entry-level or first time people-counting projects.  It provides the fundamentals of counting people entering and exiting doorways with all the reliability and support services Brickstream customers trust.

Specifications
Overview
Protocols
TCP/IP, DHCP
Weight
0.1 kg; 0.2 lb
Dimensions (H x W x D)
71 x 88 x 45 mm; 2.8 x 3.5 x 1.75 in
Part Number
1100M-BA20W
Communications
I/O Ports
Yes
Addressing
DHCP or Static IP
Data Delivery
HTTP, SMTP, FTP HTTPS, FTPS
Imaging
Lens Options
2.0mm
Time Synchronization
SNTP, Daytime Protocol, Proprietary
Physical
Enclosure
White Plastic
Power
Power
Maximum 3.8W; Power over Ethernet (PoE Class 1 ) or 24 Volts DC external
Contact Sales

Want more information on this product?

Call +1 410-209-0184 to speak with a knowledgeable specialist.

Related Documents

Brickstream 2D