People Counting for Retail, Transportation Hubs, Smart Buildings

Brickstream 3D Gen 2

Model: 2510M-25W: Brickstream 3D Gen 2, 2.5mm Lens, White
Go to Product Support
product image

Make impactful decisions to grow your business! With the Brickstream 3D Gen 2, you get the people counting traffic and people flow metrics for improving sales and operations in retail, transportation hubs, and smart buildings. With it's high level of accuracy and advanced feature set, the FLIR Brickstream 3D Gen2 sensor provides real time footfall traffic data to more businesses around the world than any other sensor. Newest advances include the Employee Filtering feature and Wi-Fi connectivity capability.

$1,300.00
Buy Now
FREE Shipping
Shipping & Returns
Contact Sales

  • Metrics to Grow your Business

    With the accurate, real-time data you are able to measure, predict, and make decisions on improving customer experiences and sales conversion; optimize staffing levels; and understand the success marketing campaigns.

  • Retail, Transportation Hubs, Smart Buildings & More

    Brickstream 3D Gen2 is ideal for use in Retail Stores, Shopping Malls, Transportation hubs, Smart Buildings, and anywhere it is important to understand visitor traffic, occupancy levels, people flow, and queue times.

  • Latest Advances: Employee Filtering, Wi-Fi Connectivity

    The Employee Filtering feature ensures you are counting customers and not staff including those close to the door such as greeters and security personnel . The new Wi-Fi connectivity feature makes installation easier, faster, and cost effective by eliminating the cost and disruption of wiring ethernet cables.

Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Part Number
2510M-25W
Dimensions (H x W x D)
59 x 162 x 40.5 mm; 2.3 x 6.4 x 1.6 in
Weight
0.25 kg; 0.5lb
Employee Filtering
Yes
Queuing Metrics
Yes
Tailgating Alerts
Yes
Addressing
DHCP or Static IP
Data Delivery
HTTP, SMTP, FTP HTTPS, FTPS
I/O Ports
No
Time Synchronization
SNTP, Daytime Protocol, Proprietary
Protocols
TCP/IP, DHCP, HTTP Proxy
Power
Maximum 6W; Power over Ethernet (PoE Class 2)
Related Documents

Brickstream 3D Gen 2 - Model: 2510M-25W: Brickstream 3D Gen 2, 2.5mm Lens, White

Change Selection

$1,300.00