Bumblebee® XB3 FireWire

Model: 1.3 MP, 16 FPS, Color, Sony ICX445, 6.0 mm
Go to Support Page
product image

The Bumblebee® XB3 is a 3-sensor multi-baseline IEEE-1394b (800Mb/s) stereo camera designed for improved flexibility and accuracy. It features 1.3 mega-pixel sensors and has two baselines available for stereo processing. The extended baseline and high resolution provide more precision at longer ranges, while the narrow baseline improves close range matching and minimum-range limitations.

Specifications
Overview
Focal Length
6 mm, 43-deg HFOV
Frame Rate
16 FPS
Lens Mount
3 × M12 microlens
Pixel Size
3.75 µm
Resolution
1280 × 960
Sensor Type
CCD
Sensor Format
1/3"
ADC
12-bit
Chroma
Color
Megapixels
1.3 MP
Readout Method
Global shutter
Sensor Name
Sony ICX445
Part Number
BBX3-13S2C-60
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
IIDC v1.31
Warranty
2 years
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Aperture
f/2.5
Serial Port
2 RS-232 (dedicated pins)
Flash Memory
512 KB non-volatile memory
Trigger Modes
Standard, bulb, skip frames, overlapped
Exposure Range
0.03 ms to 66.63 ms
Physical
Mass
505 grams
Auxiliary Output
3.3 V, 150 mA maximum
Non-isolated I/O Ports
4 bi-directional
Dimensions [W x H x L]
277 mm × 37 mm × 41.8 mm
Power
Power Consumption
4 W at 12 V
Power Requirements
12 V
Recommended System Configuration
Hard Drive
200 MB hard drive space
RAM
2 GB RAM or more
Port
FireWire IEEE-1394b port
Operating System
Windows or Linux (32–bit or 64–bit)
CPU
3.1 GHz or equivalent CPU
Required Accessories
Cable, Host Adapter (IEEE 1394)
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Bumblebee® XB3 FireWire - Model: 1.3 MP, 16 FPS, Color, Sony ICX445, 6.0 mm

Change Selection