Bumblebee®2 FireWire

Model: BB2-03S2C-25: 0.3 MP, 48 FPS
Go to Product Support
product image

The Bumblebee®2 stereo vision camera provides a balance between 3D data quality, processing speed, size and price. Developed as a drop-in replacement for the original Bumblebee camera, the Bumblebee2 also features increased frame rate and a GPIO connector for external trigger and strobe functionality.

Specifications
Overview
Focal Length
2.5 mm, 100-deg HFOV
Frame Rate
48 FPS
Lens Mount
2 × M12 microlens
Pixel Size
7.4 µm
Resolution
648 × 488
Sensor Type
CCD
Sensor Format
1/3"
ADC
12-bit
Chroma
Color
Megapixels
0.3 MP
Readout Method
Global shutter
Sensor Name
Sony ICX424
Required Accessories
Cable, Host Adapter (IEEE 1394)
Part Number
BB2-03S2C-25
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
IIDC v1.31
Warranty
2 years
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Aperture
f/2.0
Serial Port
1 (over dedicated pins)
Flash Memory
512 KB non-volatile memory
Trigger Modes
Standard, bulb, skip frames, overlapped
Exposure Range
0.03 ms to 66.63 ms
Physical
Mass
342 grams
Auxiliary Output
3.3 V, 150 mA maximum
Interface
FireWire 1394a
Non-isolated I/O Ports
4 bi-directional
Dimensions [W x H x L]
157 mm × 36 mm × 47.4 mm
Power
Power Consumption
2.5 W at 12 V
Power Requirements
12 V
Recommended System Configuration
Hard Drive
200 MB hard drive space
RAM
2 GB RAM or more
Port
FireWire IEEE-1394b port
Operating System
Windows or Linux (32–bit or 64–bit)
CPU
3.1 GHz or equivalent CPU
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Bumblebee®2 FireWire - Model: BB2-03S2C-25: 0.3 MP, 48 FPS

Change Selection