30 W VCSEL-Based Compact Laser Illuminator

FLIR CLI-30

Go to Product Support
product image

FLIR’s VCSEL-based Compact Laser Illuminator (CLI) is a high power, pulsed laser illuminator capable of up to 30 W of peak output power. Designed for SWaP-sensitive platforms, the CLI provides speckle-free illumination in a passively cooled compact package. Currently available in the NIR band at 860 nm and the SWIR band at 1060 nm, the CLI is controlled through a serial port and operates from 8 up to 1000 Hz.

Contact Sales
  • Speckle-Free Illumination

    Uses proprietary Vertical-Cavity, Surface-Emitting Laser (VCSEL) technology

  • Low Divergence Beam

    Improved eye-safety from VCSELs over conventional laser diodes

  • Power, Efficiency, Reliability

    30 W peak output power, 2 power set options, variable brightness control

Contact Sales

Want more information on this product?

Call 805 642 4645 x233 to speak with a knowledgeable specialist.

Specifications
Overview
Classification
Class IIIB Laser
Output Laser Power
30W
Weight
50 grams
Beam Divergence (illuminator mode)
8° - 30°
Power
Power Efficiency
N/A
Related Documents

FLIR CLI-30