Compact Laser Illuminator Pointer Near Infrared

FLIR CLIP-NIR

Go to Support Page
product image

Designed for demanding Joint Terminal Attack Controller (JTAC) requirements, FLIR's CLIP™ NIR is a military-qualified 830 nm NIR illuminator and pointer incorporating advanced (patent pending) illumination technology. Its optical design produces better performance over temperature, and features three operating modes: pointer only, illuminator only, and a unique combination mode that places a bright point in the center of the illuminated scene. CLIP NIR is mil-spec and features a standard rail mount and compliant safety interlocks.

Military Grade Dual Mode Illuminator/Pointer

  • Patented laser technology

    Improved beam quality in pointer mode; low speckle in illuminator mode

  • Rugged, compact

    Shorter length takes up less rail space; easy to stow in pocket

  • Lightweight, ergonomic

    Ideal for rail mount and handheld operation; easy-to-manipulate controls

Specifications
Overview
Dimensions
1.44” x 1.33” x 4.44” 36.6 x 33.8 x 112.8 mm
Imaging & Optical
Wavelength
830 nm
Power
Power Supply
1 CR123
Contact Sales

Want more information on this product?

Call 805 642 4645 x233 to speak with a knowledgeable specialist.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to defense article controlled for export by the International Traffic in Arms Regulations (ITAR). Diversion contrary to US law is prohibited. US Department of State authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

FLIR CLIP-NIR