Compact Shortwave Infrared Laser Illuminator Pointer

FLIR CLIP-SWIR

Support Page (temporary link)
product image

The FLIR CLIP™ SWIR illuminator provides eye-safe (Class 1), covert (1.5 µm) SWIR illumination and pointing capability in a self-contained, battery operated, handheld or weapon-mounted package. The CLIP SWIR is intended primarily for short range illumination and pointing. Utilizing a Class 1 laser system, CLIP SWIR offers illumination at 10° or 20° FOV and complements a Clip On SWIR imager (COSI) or other SWIR imagers. It operates on a single cell CR123A battery

Specifications
Overview
Dimensions
1.55� x 1.33� x 4.44� 36.6 x 33.8 x 112.8 mm
Imaging & Optical
Wavelength
1550 nm
Power
Power Supply
1.55� x 1.33� x 4.44� 36.6 x 33.8 x 112.8 mm

Want more information on this product?

Call 805 642 4645 x233 to chat with a knowledgeable specialist.

FLIR CLIP-SWIR