Cart

Added to cart

product image
Go to cart

Your order qualifies for free 2-day shipping and easy returns

Laser Materials

CTH:YAG

Go to Product Support
product image

Triple doped Cr³⁺,Tm³⁺, Ho³⁺:YAG is an efficient solid-state laser medium for 2097nm generation, widely used in military, medicine, and remote sensing applications. High spectral overlap of pump radiation (lamp or diode) with the Cr³⁺ and Tm³⁺ absorption bands, and a highly efficient conversion from the absorption bands into the ⁵I₇ -> ⁵I₈ Ho³⁺ emission band, enables 2 micron laser architectures with high quantum efficiency. [1], [2]

Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call (406) 585-3772 to speak with a knowledgeable specialist.

Related Documents

CTH:YAG