Mid-Range Pan/Tilt Multi-Sensor

DefendIR

Go to Product Support
product image

The Ranger® MS-UC DefendIR is an industry-leading mid-range thermal imager that can see in complete darkness and through a multitude of environmental conditions, including smoke, rain, snow, dust, and dense fog. The Ranger DefendIR is ideally suited for day and night perimeter security, maritime surveillance, and DHS/DoD applications. The ruggedized housing is environmentally sealed and certified to meet NEMA4X and IP66 specifications, standing up to the most challenging weather and temperature conditions.

  • Thermal/Visible Light Camera System

    Blend imagery from the uncooled IR and CCD cameras with VisionSense™ to penetrate glare and see through glass or water.

  • Pan/tilt and Zoom Advantages

    Continuous optical zoom lets the user stay focused on the target. Tilt and continuous 360° pan allows for easier tracking.

  • Out-of-the-Box Ready

    Integrates easily into existing fiber, wireless or IP systems, and supports most protocols used in commercial and military applications.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

DefendIR