Infrared Camera with MSX® & Wi-Fi

FLIR E4 Wi-Fi

Go to Product Support
product image

The FLIR E4 with Wi-Fi is an easy-to-use thermal imaging camera for electrical, mechanical, building, and HVAC/R applications. Find hidden problems, take accurate temperature readings, and confirm repairs easily, thanks to the 4,800 (80 x 60) pixel infrared resolution and MSX image enhancements. Then, streamline your work using the built-in Wi-Fi, for uploading and sharing images and data through the FLIR Tools mobile app.

$999.99
Buy Now

FLIR’s Most Affordable Professional Thermal Imaging

  • Wi-Fi Connectivity

    Upload images and data to the FLIR Tools app over Wi-Fi, for instant sharing and reporting.

  • Crisp Resolution

    The E4 has a crisp, 4,800 pixel detector that is just the right size for your application as well as your budget.

  • The Power of One Button

    A focus-free lens and simple button navigation to on-screen settings makes this camera easy to operate.

MSX® Image Enhancement

MSX® Image Enhancement

The E4 with Wi-Fi features FLIR's unique MSX that adds key details from the onboard visible light camera to the entire infrared image in real time. The result: an all-in-one, undiluted thermal picture with visible light features that lets you instantly recognize where the problematic heat pattern is. MSX is real time so you can see its results immediately in the camera's LCD.

Specifications
Overview
Accuracy
±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Detector Type
Uncooled microbolometer
Field of view (FOV)
45° × 34°
IR Resolution
80 × 60 pixels
List of Contents
•Infrared camera •Hard transport case •Battery (inside camera) •USB cable •Power supply/charger with EU, UK, US and Australian plugs •Printed documentation
Multi Spectral Dynamic Imaging (MSX)
IR image enhanced with visible camera detail
Object Temperature Range
–20°C to 250°C (–4°F to 482°F)
Packaging Size
385 × 165 × 315 mm (15.2 × 6.5 × 12.4 in)
Thermal Sensitivity/NETD
<0.15°C (0.27°F) / <150 mK
Compliance & Certifications
Certifications
UL, CSA, CE, PSE and CCC
Connections & Communications
AC Operation
AC adapter, 90–260 VAC input, 5 VDC output to camera
Interface
USB Micro: Data transfer to and from PC and Mac device
WiFi
•Standard: 802.11 b/g/n •Frequency range: •2400–2480 MHz •5150–5260 MHz •Max. output power: 15 dBm
Environmental
EMC
•WEEE 2012/19/EC •RoHs 2011/65/EC •C-Tick •EN 61000-6-3 •EN 61000-6-2 •FCC 47 CFR Part 15 Class B
Humidity (Operating and Storage)
IEC 60068-2-30/24 h 95% relative humidity
Operating Temperature Range
–15°C to 50°C (5°F to 122°F)
Radio Spectrum
•ETSI EN 300 328 •FCC 47 CSR Part 15 •RSS-247 Issue 2
Shock
25 g (IEC 60068-2-27)
Storage Temperature Range
–40°C to 70°C (–40°F to 158°F)
Vibration
2 g (IEC 60068-2-6)
Emissivity table/correction
Emissivity table of predefined materials/variable from 0.1 to 1.0
Encapsulation/Drop
IP 54 (IEC 60529)/2m (6.6 ft.)
Imaging & Optical
Color
Black and gray
Color palettes
Black & white, iron, and rainbow
f-number
1.5
Focus
Focus free
Image Adjustment
Automatic adjust/lock image
Image Frequency
9 Hz
Image Modes
Thermal MSX, Thermal, Picture-in-Picture, Thermal blending, Digital camera.
Minimum Focus Distance
0.5 m (1.6 ft.)
Picture-in-Picture
IR area on visual image
Spatial resolution (IFOV)
10.3 mrad
Spectral Range
7.5–13 µm
Digital Camera Resolution/FOV
640 × 480/55° × 43°
Measurement & Analysis
Area
Box with max./min.
Isotherm
Above/below/interval
Reflected apparent temperature correction
Automatic, based on input of reflected temperature
Set-up Commands
Local adaptation of units, language, date and time formats
Spotmeter and Area
Center spot; box with min./max.
Meter Data
Camera size (L x W x H)
244 × 95 × 140 mm (9.6 × 3.7 × 5.5 in)
Camera weight incl battery
0.575 kg (1.27 lb.)
Display
3.0 in. 320 × 240 color LCD
Power
Charging system
Battery is charged inside the camera or in specific charger.
Charging Time
2.5 hours to 90% capacity in camera. 2 hours in charger.
Power Management
Automatic shut-down
Battery type & operating time
Rechargeable 3.6 V Li ion battery; approx. 4 hours typical use
Storage Media
File Formats
Standard JPEG, 14-bit measurement data included
Contact Sales

Want more information on this product?

Call (866) 477-3687 to speak with a knowledgeable specialist.

Find a Dealer

Find a Dealer

Ready to buy? See our list of dealers.

Contact Sales

Want more information on this product?

Call (866) 477-3687 to speak with a knowledgeable specialist.

Find a Dealer

Find a Dealer

Ready to buy? See our list of dealers.

Related Documents
Reviews
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

FLIR E4 Wi-Fi

$999.99

Buy Now