Mid-Range Pan/Tilt Multi-Sensor with Spotlight

EnforcIR

Go to Product Support
product image

The Ranger MS-UC EnforcIR™ is a unique deterrence system that builds on the impressive capabilities of the DefendIR™. Along with a daylight/low-light CCD camera and an uncooled VOx thermal imager, the Ranger MS-UC EnforcIR adds a high power spotlight to detect, deter, and temporarily disorient intruders. In fact, its 12 million candlepower spotlight can illuminate trespassers within a one-mile radius — ideal for perimeter security, border surveillance, crowd control, deterrence, and SAR operations.

Contact Sales
  • Thermal/Visible Camera + Powerful Spot

    The 26x zoom visible camera slaves to the FOV of the thermal camera and 12MCP spot light, maximizing threat assessment.

  • Bright Strobe Deters Trouble

    The high-powered spotlight temporarily blinds or disorients intruders, and alerts unwanted boat, car, and pedestrian traffic to leave restricted areas.

  • PTZ in a Ruggedized Housing

    With continuous zoom, tilt and 360° pan and sealed to NEMA 4/IP66 specifications, EnforcIR is ready for covert or non-covert deployment.

Contact Sales

Want more information on this product?

Call 1-800-727-3547 to speak with a knowledgeable specialist.

Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

EnforcIR