Pending Discontinuation, Recommended Replacement: FLIR Fido X4

Fido X3

Go to Product Support
product image

The FLIR Fido X3 explosives trace detector (ETD) expedites on-site decision making with ten-second threat reporting via intuitive, go/no-go alarms. Its rugged magnesium case and splash-proof seal meet rigorous MIL-STD-810G and IP54 specifications. Fido X3 starts from cold in five minutes, contains a long-lasting, eight-hour battery, and clears down in seconds. With thousands of units fielded in over 40 countries, Fido X3 is a trusted handheld explosives trace detector for critical security applications.

Contact Sales
  • Best-in-Class Speed and Sensitivity

    FLIR's patented TrueTrace technology detects extremely low levels of explosives on surfaces (particulate) and in bottles (vapor) within ten seconds

  • Expedited Decision-Making

    Initial training takes 30 minutes, minimizing impact on day-to-day operations. Features fast five-minute start-up, color-coded alarms, and on-device video tutorials.

  • Built to Survive Harsh Environments

    Rugged construction meets rigorous MIL-STD-810G and IP54 specifications. Drop-tested to 1-meter. No radioactive ionization source and clears down within seconds.

Contact Sales

Want more information on this product?

Call (877) 692-2120 to speak with a knowledgeable specialist.

Specifications
System Overview
Battery Specification
Two rechargeable Li-ion batteries (swappable and up to 8-hr battery life); adapter included
Description
Handheld Explosive Trace Detector
Enclosure & Protection
Molded magnesium and polymer composite casing with anti-corrosive coating
Technology
FLIR TrueTrace™; multi-channel fluorescence technology; no radioactive source
Threats
Detects military, conventional, homemade, and liquid explosives
Environmental
Operating Temp & Humidity
14 to 122 °F (-10 to 50 °C) 5% to 95% non-condensing
Standards
ASTM™ E2520
Storage Temperature
-4 to 122 °F (-20 to 50 °C)
Physical Features
Dimensions (L x W x H)
14.5 x 4.5 x 2.8 in (37.0 x 11.5 x 7.0 cm) - with battery
Weight
3.0 lbs (1.4 kg)
Power
Input Voltage
100-240 VAC (wall adapter supplied)
Start Up Time
< 5 minutes from cold; < 10 seconds from sleep
Sampling & Analysis
Sample Introduction
Direct vapor for bottled liquids or sampling swipes for surfaces
Sample Phase
Vapor and trace particulate
System Interface
Communication
USB; optional embedded wireless; Windows®-based software
Data Storage
3,500 hours of continuous data logging
Display & Alerts
Visible, audible, and haptic(vibration) alerts; vivid, sunlight-readable color display (32k colors)
Localization
Language translation available worldwide
User Levels
Operator and Administrator
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Fido X3