FireWire Cameras

Model: DR2, 0.3 MP, 648 x 488, Color, 60 FPS, Sony ICX424
Go to Support Page
product image

FLIR firewire cameras range from 0.3 MP to 12 MP and utilize Sony, Kodak, On Semi, and e2v CCD and CMOS sensors. For FLIR cameras with the latest sensors and most advanced feature sets, please refer to our GigE, 10GigE, USB3 cameras.

Specifications
Overview
Frame Rate
60 FPS
Lens Mount
C/CS-mount; microlens
Pixel Size
7.4 µm
Resolution
648 × 488
Sensor Type
CCD
Sensor Format
1/3"
ADC
12-bit
Chroma
Color
Megapixels
0.3 MP
Readout Method
Global shutter
Sensor Name
Sony ICX424
Part Number
DR2-03S2C-EX-CS
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
IIDC v1.31
Warranty
1 year
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Image Processing
Gamma, lookup table, white balance
Serial Port
1 (over non-isolated I/O)
Flash Memory
512 KB non-volatile memory
Trigger Modes
Standard, bulb, skip frames, multi-exposure preset, multi-exposure pulse width, overlapped
User Sets
2 memory channels for custom camera settings
Exposure Range
0.031 ms to >5 seconds
Gain Range
0 dB to 24 dB
Partial Image Modes
Pixel binning, ROI
Physical
Mass
45 g
Auxiliary Output
3.3 V, 150 mA maximum
Interface
FireWire 1394a
Non-isolated I/O Ports
2 bi-directional
Dimensions [W x H x L]
64 mm × 51 mm
Power
Power Consumption
2 W at 12 V
Power Requirements
8 to 30 V
Recommended System Configuration
Required Accessories
Lens, Cable, Host Adapter (IEEE 1394)
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

FireWire Cameras - Model: DR2, 0.3 MP, 648 x 488, Color, 60 FPS, Sony ICX424

Change Selection