Flea3 GigE

Model: FL3-GE-03S2C-C: 0.3 MP, 82 FPS, Sony ICX424, Color
Go to Product Support
product image

The Flea®3 line of USB3 Vision, GigE Vision and FireWire cameras offers a variety of CMOS and CCD image sensors in a compact package. The Flea3 leverages a variety of Sony, ON Semi, and e2v sensors ranging from 0.3 MP to 5.0 MP and from 8 FPS to 120 FPS. For FLIR GigE and USB3 cameras with the latest sensors and most advanced feature sets, please refer to our Blackfly S and Oryx camera families.

Specifications
Overview
Frame Rate
82
Lens Mount
C-mount
Pixel Size
7.4
Resolution
648 × 488
Sensor Type
CCD
Warranty
3 years
Sensor Format
1/3"
ADC
12-bit
Chroma
Color
Megapixels
0.3
Readout Method
Global shutter
Sensor Name
Sony ICX424
Required Accessories
Lens, Cable, Host Adapter (GigE), Tripod Mount Adapter (ACC-01-0003)
Part Number
FL3-GE-03S2C-C
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
GigE Vision v1.2
Warranty
3 years
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Serial Port
1 (over non-isolated I/O)
Flash Memory
1 MB non-volatile memory
Image Buffer
32 MB
Trigger Modes
Standard, bulb, skip frames, multi-exposure preset, multi-exposure pulse width, overlapped, multi-shot
User Sets
2 memory channels for custom camera settings
Exposure Range
0.03 ms to 32 seconds
Gain Range
0 dB to 24 dB
Partial Image Modes
Pixel binning, ROI
Performance
Quantum Efficiency Blue
44 (% at 470 nm)
Quantum Efficiency Green
38 (% at 525 nm)
Quantum Efficiency Red
33 (% at 640 nm)
Saturation Capacity (e-)
10971.26
Temporal Dark Noise (e-)
12.22
Dynamic Range dB
58.72
Physical
Auxiliary Output
3.3 V, 150 mA maximum
Interface
GigE
Non-isolated I/O Ports
2 bi-directional
Opto-isolated I/O Ports
1 input, 1 output
Dimensions [W x H x L]
29 mm × 29 mm × 30 mm
Power
Power Consumption
<2.5 W
Power Requirements
12-24 V
Recommended System Configuration
Hard Drive
200 MB hard drive space
RAM
2 GB RAM or more
Port
Gigabit Ethernet Port
Operating System
Windows or Linux (32–bit or 64–bit)
CPU
3.1 GHz or equivalent CPU
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Flea3 GigE - Model: FL3-GE-03S2C-C: 0.3 MP, 82 FPS, Sony ICX424, Color

Change Selection