Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

New
Optical Gas Imaging (OGI) Cameras for Hydrocarbons

FLIR G-Series

Model: Gx320 24° Go to Product Support
product image

The FLIR Gx320, G620, and Gx620 are innovative Optical Gas Imaging (OGI) cameras designed to detect hydrocarbons, methane (CH₄), and other Volatile Organic Compound (VOC) emissions from multiple stages of the oil and gas supply chain, as well as other industrial markets. With up to 640 × 480 (307,200 pixels) thermal resolution, FLIR G-Series cameras have innovative gas quantification analytics that measure leak type and severity inside the camera, eliminating the need for a secondary device. While all models are OOOOa certified, the FLIR Gx320 and Gx620 are ATEX compliant, making these camera models ideal for detecting gas emissions in complex systems including refineries, petrochemical facilities, natural gas well pads, compression stations, and power generation plants.

  • Superior gas visualization and quantification

    Revolutionary gas leak-detection features including quantification analytics inside the camera which measures the type and size of leaks, eliminating the need for a secondary device

  • Record and report findings efficiently

    Built-in Wi-Fi and Bluetooth® allow you to connect to smartphones or tablets and effortlessly edit and store images in the cloud, or wirelessly transfer files using the included FLIR Ignite™ cloud service

  • Ergonomic for comfortable operation

    Comfortably operate and interact with your G-Series camera thanks to its rotating 10.16 cm (4 in) LCD touchscreen, which allows you view targets from any direction

What Types of Gases Can You See With an OGI Camera?

oil gas matrix.JPG

What Gases Can I See?
Download the entire list of gases and the GF models that can detect them.

Find out how

 

Specifications
IR Resolution
320 × 240 thermal resolution (76,800 pixels)
Detector Pitch
30 μm
Accuracy
±1°C (±1.8°F) for temperature range 0°C to 100°C (32°F to 212°F) or ±2% of reading for temperature range >100°C (>212°F)
Spectral Range
3.2 µm to 3.4 µm
Hazardous Location Compliance
ATEX/IECEx, Ex ic nC op is IIC T4 Gc II 3 G
ANSI/ISA-12.12.01-2013, Class I Division 2
CSA 22.2 No. 213, Class I Division 2
Imaging & Optical
Adjustable Viewfinder
Built-in, tiltable OLED, 800 × 480 pixels
Camera f-number
1.59
Color LCD
4", 640 × 480 pixel rotatable, touchscreen LCD
Color Palettes
Arctic, White hot, Black hot, Iron, Lava, Rainbow, Rainbow HC
Detector Pitch
30 μm
Detector Type
Focal plane array (FPA), cooled InSb
Field of View
24° × 18° (23 mm)
Focus
Manual
Image Analysis
10 spots, 5 boxes with max/min/average, 1 line (horizontal or vertical), measurement corrections
Image Modes
IR image, visual image, high sensitivity mode (HSM), noise reduction filter
IR Resolution
320 × 240 thermal resolution (76,800 pixels)
Laser Spot
Yes
MPEG Video Recording
Yes
Non-Radiometric IR Video
H.264 (AVC) over RTSP (Wi-Fi), MPEG4 over RTSP (Wi-Fi), MJPEG over UVC and RTSP (Wi-Fi)
On Camera Display
Widescreen 800 × 480 pixel LCD, Tiltable 800 × 480 pixel OLED viewfinder
Radiometric IR Video
RTRR (.csq), Over UVC
Radiometric JPG
Yes
Sensor Cooling
Stirling Microcooler (FLIR MC-3)
Spectral Range
3.2 µm to 3.4 µm
Video Recording & Streaming
H.264 to memory card
Zoom
1 – 8× continuous, digital zoom
Measurement & Analysis
Accuracy
±1°C (±1.8°F) for temperature range 0°C to 100°C (32°F to 212°F) or ±2% of reading for temperature range >100°C (>212°F)
Area Box
5 (min./max./avg.)
Delta T
Yes
Gas Quantification
Quantification onboard camera
Gas Sensitivity
CH₄: <9.6 ppm x m
Hydrocarbons (multiple): <4 ppm x m
(ΔT = 10°C, Distance = 1 m)
Measurement Corrections
Reflected temperature, distance, atmospheric transmission, humidity, external optics
Profile
1 live line (horiz. or vert.)
Recording
MultiREC Recording; Record multiple files automatically in customizable order
Spot Meter
10
Temperature Range
-20°C to 350°C (-4°F to 662°F)

Available sub ranges:
-20°C to 10°C (-4°F to 50°F)
-10°C to 25°C (14°F to 77°F)
10°C to 50°C (50°F to 122°F)
40°C to 85°C (104°F to 185°F)
70°C to 120°C (158°F to 248°F)
100°C to 160°C (212°F to 320°F)
130°C to 200°C (266°F to 392°F)
180°C to 260°C (356°F to 500°F)
240°C to 350°C (464°F to 662°F)
Thermal Sensitivity
<10 mK at 30°C (86°F)
Communication & Data Storage
Communication Interfaces
USB 2.0, Bluetooth via headset, Wi-Fi, HDMI
Image File Format
Standard JPEG, measurement data included. Infrared-only mode
Radio
Operating frequency:
•Bluetooth + EDR: 2402–2480 MHz
•WLAN 2.4 GHz: 2412–2462 MHz
•WLAN 5 GHz: 5150-5250 MHz Note that frequency band 5150-5250 MHz is for indoor use only, see national regulations.

RF output (EIRP)
• Bluetooth + EDR: <10 dBm
•WLAN: <17 dBm

Antenna
•Integrated PIFA antenna (gain: maximum 2.6 dBi)
Storage Media
Removable SD card
Video Out
HDMI 640 × 480, HDMI 1280 × 720, DVI 640 × 480, DVI 800 × 600
General
Annotations
Voice: 60 seconds with Bluetooth on still images and video
Text: Text from predefined list or soft keyboard on touchscreen
Image Sketch: Yes, on infrared only
Cloud Services
Via Wi-Fi; FLIR Ignite for direct, secure image uploading, organizing, storage, and sharing (required firmware available)
Compass
Yes
FLIR Inspection Route
Enabled in the camera
GPS [removable]
Location data automatically added to every still image and first frame in video from built-in GPS
Laser Pointer
Class 2
Package Includes
Infrared camera with lens, battery (2 pcs), battery charger, power supply including multi-plugs, hand strap, neck strap, lens cap, lens cap strap, memory card, HDMI-HDMI cable, USB cable, screwdriver TX20, knob screw (optional screw for the rear cover), printed documentation, hard transport case
Packaging Size
600 mm × 510 mm × 410 mm (23.6 in × 20.1 in × 16.1 in)
Size [L x W x H ] w Lens
251.6 mm × 164.5 mm × 170.9 mm (9.9 in × 6.48 in × 6.73 in)
Weight [incl lens & batteries]
3 kg (6.18 lb)
User Interface
Languages
21
Power
Battery operating time
>2.5 hours at 25°C (68°F) and typical use
Battery Type
Rechargeable Li-ion battery; 7.4 V, charged in camera or separate 2-bay charger
Charging Time
2.5 hours to 95% capacity, charging status indicated by LEDs
Start Up Time
Typically 7 min. at 25°C (77°F)
Environmental & Certifications
Certifications
RoHS: 2011/65/EU
WEEE: 2012/19/EU
RED: 2014/53/EU
EMC: ETSI EN 301 489-1 (radio), ETSI EN 301 489-17, EN 55032 (emission), EN 55035 (immunity), EN 61000-4-8 Level 5 (magnetic field), EN 61000-6-2, Immunity Industrial Environment, FCC 47 CFR part 15 B, class B (emission), ICES-003
Encapsulation
IP54 (IEC 60529)
Hazardous Location Compliance
ATEX/IECEx, Ex ic nC op is IIC T4 Gc II 3 G
ANSI/ISA-12.12.01-2013, Class I Division 2
CSA 22.2 No. 213, Class I Division 2
Mounting
UNC ¼"-20
Operating Temperature Range
-20°C to 50°C (-4°F to 122°F)
Shock & Vibration
Shock: 25 g (IEC 60068-2-27); Vibration: 2 g (IEC 60068-2-6)
Storage Temperature Range
-30°C to 60°C (-22°F to 140°F)
Media Gallery
Record leaks easier with FLIR G-Series OGI Cameras
Record leaks easier with FLIR G-Series OGI Cameras
Share photos and videos faster with FLIR G-Series OGI Cameras
Share photos and videos faster with FLIR G-Series OGI Cameras
Quantify Gas with the FLIR G-Series OGI Cameras
Quantify Gas with the FLIR G-Series OGI Cameras
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR G-Series - Model: Gx320 24°

Change Selection