All-Terrain Self-Contained Mobile Surveillance System

FLIR LTV-X™

Go to Product Support
product image

Building on the capabilities of the LTV, the LTV-X Light Tactical Vehicle is a lightweight all terrain reconnaissance and surveillance system that features a 4-passenger design, a removable sensor/mast skid, and is V-22 Osprey transportable. Quickly deployable, LTV-X gives operators the ability to go almost anywhere and conduct fully self-contained surveillance missions using advanced radar, electro-optical and thermal imaging systems.

  • State-of-the-Art Imaging and Radar Configurations

    Choose the FLIR R6SS or R20SS radar, and either the TacFLIR® 230 or TacFLIR® 280HD thermal camera. NIR, SWIR, and MWIR options.

  • Cameleon™ Tactical Command & Control

    Track blending of multiple sensors, camera slew-to-cue to radar, mapping, zone management, video archiving/distribution, and alarms. Track >500 targets simultaneously.

  • Laser Options

    Rangefinder, pointer, and illuminator help make locating, marking and targeting efficient and more effective.

Specifications
Overview
Length
156.5 in. (397.5 cm)
Range
93 miles (150 km)
Weight
2565 lbs (1163 kg)
Width
61.9 in. (157.2 cm)
Camera Options
Camera Options
TacFLIR-230 TacFLIR-280HD
Command & Control
Cameleon Tactical
Track blending of multiple sensors, slew-to-cue of radar to camera, mapping functionality, zone management, video archiving and distribution, and alarm notification and management
Simultaneously Tracking
>500 Targets
Environmental
Mast Height [deployed]
159.1 in. (404.1 cm)
Power Options
Battery, Vehicle and Shore Power
Payload Options
Illuminator
NIR wavelength
Lasers
Laser Rangefinder Laser Pointer (NIR wavelength)
Performance
Radar Options
R6SS - FMCW X-Band R20SS - FMCW X-Band
Standard Features
Silent Mode Operation Differential GPS Weather Station Shore Power Connection Cab-Integrated Operator Workstation Video Monitor Operator Control Panel and a Camera Hand Control Unit
Top Recommended Speed
35 MPH (56.3 KPH)
Physical Features
Height [deployed]
186 in (472.4 cm) with TacFLIR 230 installed
Height [stowed]
97 in (246.4 cm) with TacFLIR 230 installed
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

FLIR LTV-X™