Pro-Grade Thermal Camera for Smartphones

FLIR ONE Pro

Model: FLIR ONE Pro – iOS
Go to Support Page
product image

The FLIR ONE Pro helps you find invisible problems faster than ever, whether you're inspecting electrical panels, troubleshooting mechanical systems, looking for HVAC problems, or finding water damage. This FLIR ONE Pro-Series camera offers 4x the native resolution of the FLIR ONE Pro LT, for sharper image clarity that's further enhanced by the revolutionary FLIR VividIR™ image processing. Measure temperatures more than 3x higher than any FLIR ONE model—up to 400°C (752°F)—with a sensitivity that detects temperature differences down to 70 mK. Packed with powerful measurement tools, the FLIR ONE Pro will work as hard as you do.

$399.99

The Professional's Thermal Smartphone Module

  • Image Detail & Clarity

    With its 19,200 pixel resolution—a 4x improvement over the FLIR ONE Pro LT—and VividIR™ image processing, FLIR ONE Pro gives you the ability to see more detail when it matters most.

  • Expanded Measurement

    Measure temperatures between up to 400°C (752°F)—compared with a maximum of 120°C (248°F) for the FLIR ONE Pro LT—with up to three spot temperature meters and six temperature regions of interest.

  • Jobsite Tough

    Built to take the abuse that working on a jobsite dishes out every day, FLIR One Pro is rated to take a drop from 1.8 meters and is built to last.

Specifications
Overview
Accuracy
±3°C or ±5%, typical Percent of the difference between ambient and scene temperature. Applicable 60 sec after start-up when the unit is within 15°C — 35°C and the scene is within 5°C — 120°C.
Non-Operating Temperature
-20°C — 60°C (-4°F — 140°F)
Scene Dynamic Range
-20°C — 400°C (-4°F — 752°F)
Spot Meter
Off / °C / °F. Resolution 0.1°C / 0.1°F
Thermal Sensitivity/NETD
70 mK
Weight
36.5 g
Dimensions (H x W x D)
68 × 34 × 14 mm (2.7 × 1.3 × 0.6 in)
Phone
iOS
App
Adjustable MSX distance
0.3 m — Infinity
Battery charge monitor
0 — 100%
Capture modes
Video, Still image, Time lapse
File Formats
Still images – radiometric jpeg
Palette
Gray (white hot), Hottest, Coldest, Iron, Rainbow, Rainbow HC, Arctic, Lava and Wheel
Video and Still Image Display/Capture
Saved as 1440 × 1080
Compliance & Certifications
Certifications
MFi (iOS version), RoHS, CE/FCC, CEC-BC, EN61233
Connections & Communications
Charging
Female USB-C (5V/1A)
Video
Male Lightning
Environmental & Approvals
Emissivity Settings
Matte: 95%, Semi-Matte: 80%, Semi-Glossy: 60%, Glossy: 30%
Mechanical shock
Drop from 1.8 m
Operating Temperature
0°C — 35°C (32°F — 95°F) , battery charging 0°C — 30°C (32°F — 86°F)
Imaging & Optical
Focus
Fixed 15 cm — Infinity
Frame Rate
8.7 Hz
General Description
Thermal and Visual Cameras with MSX
HFOV/VFOV
55° ±1° / 43° ±1°
Shutter
Automatic/Manual
Thermal Resolution
160 × 120
Thermal Sensor
Pixel size 12 µm, 8 — 14 µm spectral range
Visual Resolution
1440 × 1080
Power
Battery charge time
40 min
Battery Life
Approximately 1 hr
Related Content
Media Gallery
FLIR ONE To Do List: Checking the Attic For Leaks
FLIR ONE To Do: #FLIRONE Thermal Art
FLIR ONE To Do: Checking Car Radiators
To Do: Checking Dryer Ducts
FLIR ONE To Do: Checking Dryer Ducts
FLIR ONE To Do: Checking Heated Seats
To Do: Checking Home Efficiency
FLIR ONE To Do: Checking Home Efficiency
FLIR ONE To Do: Checking HVAC Registers
FLIR ONE To Do: Checking Rear Window Defrosters
FLIR ONE To Do: Checking the Fuse Box
To Do: Checking the Sprinkler System
FLIR ONE To Do: Checking the Sprinkler System
To Do: Duct Hunting
FLIR ONE To Do: Duct Hunting
To Do: Energy Vampires
FLIR ONE To Do: Energy Vampires
To Do: Finding Wall Pipes
FLIR ONE To Do: Finding Wall Pipes
FLIR ONE To Do: Hanging out by the Camp Fire
To Do: Home Buying
FLIR ONE To Do: Home Buying
FLIR ONE To Do: Home Inspection with Thermal
To Do: Leaky Pipes
FLIR ONE To Do: Leaky Pipes
To Do: Leaky Roofs
FLIR ONE To Do: Leaky Roofs
To Do: Looking for Pests
FLIR ONE To Do: Looking for Pests
To Do: Overheating Outlets
FLIR ONE To Do: Overheating Outlets
FLIR ONE To Do: Parasitic Draw in a Car
FLIR ONE To Do: Thermal in the Outdoors
FLIR ONE To Do: Using Thermal for Real Estate
Thermal Imaging 101 with FLIR ONE
Tracking Down Moisture Issues with Jason Cameron and FLIR ONE.
Reviews
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

FLIR ONE Pro - Model: FLIR ONE Pro – iOS

Change Selection

$399.99