Cart

Added to cart

product image
Go to cart

Your order qualifies for free 2-day shipping and easy returns

File Transfer Tool

FLIR Science File SDK

Go to Product Support
product image

The FLIR Science File SDK is the best way to transfer recorded files to MATLAB and other programs for data analysis. The inclusion of MATLAB .MEX functions allows users to open FLIR files directly from MATLAB. This is a powerful capability, as it allows users to access temperatures from factory calibrated cameras as well as the raw data.

Sales Contact Contact Sales
  • Easily transfer data to outside applications

    Science File SDK provides quality thermal data to external applications for fast, efficient analysis and reporting.

  • Work in popular development environments

    The SDK supports multiple development environments including C/C++, C#/.NET, Python, and MATLAB (file reading only).

  • Use your preferred operating system

    Science File SDK is compatible with Windows, Linux, Mint 19.3, CentOS7, and macOS.

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Cameras Supported
A62xx, A67xx, A85xx, X68xx, X69xx, X85xx, RS85xx, RS67xx, RS83xx, SC6100, SC6200, SC6700, SC6800, SC8200, SC8300
General
Cameras Supported
A62xx, A67xx, A85xx, X68xx, X69xx, X85xx, RS85xx, RS67xx, RS83xx, SC6100, SC6200, SC6700, SC6800, SC8200, SC8300
Operating System
• Windows 10 (64-bit) • Windows 8.x (64-bit) • Windows 7 (64-bit) • Linux: Ubuntu 16.04, RHEL/CentOS 7, Fedora 31, Mint 19.3 • MacOS High Sierra through Catalina
Imaging & Optical
Camera Control
None. Camera control provided through the purchase of FLIR Science Camera SDK.
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR Science File SDK