Vehicle presence and data collection sensor

TrafiCam x-stream

Model: FLIR TrafiCam x-stream Narrow BPL
Go to Product Support
product image

TrafiCam x-stream combines a CMOS camera and video detector in one unit. TrafiCam x-stream sensors detect and monitor moving and stationary vehicles at signalized intersections and collect traffic data at intersections or interurban roads. Via detection outputs or via IP protocol, vehicle presence information is transmitted to the traffic controller so that signal timing can be adjusted dynamically. TrafiCam x-stream offers streaming video at full frame rate, to be used for traffic monitoring in a control room.

  • Direction-sensitive vehicle detection

    FLIR TrafiCam x-stream detects vehicles over multiple lanes and makes use of direction-sensitive presence zones.

  • Easy configuration, visual verification

    FLIR TrafiCam x-stream allows you to exactly position and verify the vehicle presence detection zones.

  • Easy installation

    FLIR TrafiCam x-stream is easy to install. Simply mount it on the existing infrastructure.

Specifications
Overview
CMOS type
1/4" color
Detection Functionalities
Vehicle presence + data
Detection Zones
24 presence zones 4 data zones
Dimensions
Vertically mounted: 45 x 16 x 12 cm Horizontally mounted: 41 x 18 x 12 cm
Focal Length
6.0 mm
Frame Rate
25 FPS
Mounting Height
3, 5 - 12m
Resolution
640 x 480 pixels (VGA)
Sunshield
Optional
Connections & Communications
Communication PC/Sensor
Via interface or direct (ETH)
Electrical & Mechanical
IP Address
Yes
PC Tool for Set-Up
Traficon Configuration Tool (TCT)
Environmental & Approvals
EMC
Electromagnetic Compatibility 2014/30/EU
FCC
FCC Part 15 Class A
Materials
Weatherproof (UV-resistant)
Protection Grade
IP67
Temperature Range
-34° to 80°C (-29.2° to 176°F)
General
Compression
MJPEG, MPEG-4, H.264 (dual stream)
Performance
Detection Distance
15 - 75 m
Power
Operating Voltage
12-32VAC, 12-42VDC
Shipping Information
Material
Aluminum
System Integration
Interface
TI x-stream for BPL sensors, optional ETH interface for ETH sensors
System Interface
Output
3 for ETH versions, direct or via optional ETH interface 16 for BPL versions via TI x-stream BPL
Visible Camera
Lens Type
Narrow
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

TrafiCam x-stream - Model: FLIR TrafiCam x-stream Narrow BPL

Change Selection