Vehicle presence sensor

FLIR TrafiCam

Model: FLIR TrafiCam Narrow
Go to Support Page
product image

FLIR TrafiCam is a vehicle presence sensor that combines a CMOS camera and a video detector in a single unit. FLIR TrafiCam detects moving and stationary vehicles at signalized intersections. Via detection outputs or via IP protocol, vehicle presence information is transmitted to the traffic controller so that signal timing can be adjusted dynamically. This way, vehicle waiting time at traffic lights is reduced and traffic flows are optimized.

Dynamic traffic light control based on vehicle presence

  • Direction-sensitive vehicle detection

    FLIR TrafiCam detects vehicles over multiple lanes and makes use of direction-sensitive presence zones.

  • Easy configuration, visual verification

    FLIR TrafiCam allows you to exactly position and verify the vehicle presence detection zones.

  • Easy installation

    FLIR TrafiCam is easy to install. Simply mount it on the existing infrastructure.

Specifications
Overview
CMOS type
1/4" black & white
Compression
JPEG
Detection Functionalities
Vehicle presence
Dimensions
Vertically mounted: 45 x 16 x 12 cm Horizontally mounted: 41 x 18 x 12 cm
Focal Length
6.0 mm
Material
Aluminum
Mounting Height
3, 5-12 m
Sunshield
Optional
Detection Zones
8
Connections & Communications
Communication PC/Sensor
Via interface
Interface
1TI, 4TI ETH , 4TI ETH EDGE
Output
4 via interface 1TI 8 via interface 4TI ETH 8 via 4TI ETH EDGE & 4/Os xp
Electrical & Mechanical
IP Address
No
PC Tool for Set-Up
TrafiCam PC Tool
Environmental & Approvals
EMC
Electromagnetic Compatibility 2014/30/EU
FCC
FCC Part 15 Class A
Protection Grade
IP67
Temperature Range
-34° to 80°C (-29.2° to 176°F)
Imaging & Optical
Frame Rate
20 FPS
Lens Type
Narrow
Resolution
640 x 480 pixels (VGA)
Performance
Detection Distance
15 - 75 m
Power
Operating Voltage
12-26VAC/DC

Want more information on this product?

Call 775 815 8481� to chat with a knowledgeable specialist.

FLIR TrafiCam - Model: FLIR TrafiCam Narrow

Change Selection