Vertical-Cavity Surface-Emitting Laser (VCSEL) Diode Array
VCSEL Laser Array
Model: VCSEL Chip 100mW
Go to Product Support
High-reliability Vertical-Cavity Surface-Emitting Laser (VCSEL) array in various levels of integrations, from die level to packaged header with optics and laser driver electronics. Customer-specific solutions produce unmatched speckle-free and uniform beam quality, ideal for laser illumination, industrial and materials processing, LIDAR, and structured light applications such as gesture and scene recognition. Offers standard VCSEL arrays producing up to 650 mW of continuous wave optical output power in TO-46, TO-56, and TO-39 packages; however, custom power, wavelength, packages, and system integration are also available and are ready to support your mission.