VPOWR is a high-performance short-pulse laser source capable of over 50W peak powers in 10-50 nanosecond pulses. The VPOWR uses proprietary Vertical-Cavity, Surface-Emitting Laser (VCSEL) technology, which offers high peak powers and high-brightness in a circular output beam for unmatched performance for time of flight ranging, 3D sensing, LIDAR, and gesture recognition applications. The plug and play board only requires supply power and trigger signal for operation. Custom formats and solutions area available.