Gazelle Camera Link
Model: GZL-CL-22C5M-C: 2.2 MP, 280 FPS, CMOSIS CMV2000, Mono
Go to Product Support
The Gazelle® series of Camera-Link cameras leverages CCD sensors for high FPS in a compact 44 mm × 29 mm × 59.5 mm form factor.

The Gazelle® series of Camera-Link cameras leverages CCD sensors for high FPS in a compact 44 mm × 29 mm × 59.5 mm form factor.
Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.
Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.