Grasshopper2 GigE

Model: GS2-GE-20S4C-C: 2.0 MP, 29 FPS, Sony ICX274, Color
Go to Product Support
product image

The Grasshopper®2 GigE camera family utilizes Sony CCD sensors. For FLIR GigE cameras, with the latest sensors and most advanced feature sets, please refer to our Blackfly S and Oryx camera families.

Contact Sales
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Overview
ADC
14-bit
Chroma
Color
Frame Rate
29
Lens Mount
C-mount
Megapixels
2
Part Number
GS2-GE-20S4C-C
Pixel Size
4.4
Readout Method
Global shutter
Required Accessories
Power Supply (ACC-01-9009), Lens, Cable Cat-5e or better, Host Adapter (GigE)
Resolution
1624 × 1224
Sensor Format
1/1.8"
Sensor Name
Sony ICX274
Sensor Type
CCD
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
GigE Vision v1.2
Warranty
3 years
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Exposure Range
0.03 ms to >30 seconds
Flash Memory
512 KB non-volatile memory
Gain Range
3.6 dB to 24 dB
Image Buffer
32 MB
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Partial Image Modes
Pixel binning, ROI
Serial Port
1 (over non-isolated I/O)
Trigger Modes
Standard, bulb, skip frames, overlapped, multi-shot
User Sets
2 memory channels for custom camera settings
Physical
Auxiliary Output
3.3 V, 150 mA maximum
Dimensions [W x H x L]
44 mm × 29 mm × 58 mm
Interface
GigE
Mass
86 grams
Non-isolated I/O Ports
2 bi-directional
Opto-isolated I/O Ports
1 input, 1 output
Power
Power Consumption
<4.7 W
Power Requirements
8 to 30 V
Recommended System Configuration
Accessories included
Tripod Mount Adapter (ACC-01-0011)
CPU
3.1 GHz or equivalent CPU
Hard Drive
200 MB hard drive space
Operating System
Windows or Linux (32–bit or 64–bit)
Port
Gigabit Ethernet Port
RAM
2 GB RAM or more

Grasshopper2 GigE - Model: GS2-GE-20S4C-C: 2.0 MP, 29 FPS, Sony ICX274, Color

Change Selection